The store will not work correctly in the case when cookies are disabled.
Malaysia
  • Contact us
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration & knowledge
  • Support
  • About us
Account
  • Home
  • Catalogue
  • Wiring accessories
  • Dream
  • dream - light control
  • WGDL111NP-12VKB
  • Wiring accessories

12V 1G press switch with led;kb WGDL111NP-12VKB

EAN-Nr.
3250617288859
Packaging
10 Pieces

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

12V 1G press switch with led;kb

WGDL111NP-12VKB

  • Accessories
  • Technical characteristics
  • Environmental value
  • Documentations
  • More products

Complete your system

Compatible products

  • Referenced by 4 products available

Referenced by

  • WGDCH2KB

    2G multi-gang frame;kb

    0.00 €  / *
  • WGDCH3KB

    3G multi-gang frame;kb

    0.00 €  / *
  • WGDCH4KB

    4G multi-gang frame;kb

    0.00 €  / *
  • WGDCH5KB

    5G multi-gang frame;kb

    0.00 €  / *

Technical characteristics

Elec­tric current
  • Switching current
    10 A
Voltage
  • Rated voltage
    250 V
Frequency
  • Frequency
    50-60 Hz
Archi­tec­ture
  • Control/­op­er­a­tion element
    Single rocker
  • Number of poles
    1
Power
  • Fluor­es­cent lamps in duo circuit
    0
Mater­ials
  • Colour
    Knight black
  • Surface finish
    Matt
  • Material
    Polycar­bonate (PC)
  • Treat­ment
    Varnished
  • Trans­parent
    No
Dimen­sions
  • Height
    22 mm
  • Width
    90 mm
  • Depth
    25 mm
  • Built-in depth
    25 mm
Install­a­tion, mounting
  • Mounting on
    Wall mounting
Controls and indic­ators
  • Number of buttons
    1
Connectivity
  • Type of connec­tion
    Screw terminal
Safety
  • Ingress Protec­tion (IP) class
    IP20
  • Impact resist­ance IK
    IK02
Accessories
  • Has labelling field
    No
  • Related Systems
    shark

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes

Certifications and documents

Hager RoHS report WGDL111NP-12VKB
PDF

Downloads

  • Image WGDL111NP-12VKB  | Hager

    Product Image WGDL111NP-12VKB

  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity en-GB 2022-12-29

    PDF
    115,43 kB
More documentation

Discover our other products of this range

    5
  • 1
    WGDL111 - 16AX 1G 1W switch
    WGDL111
    16AX 1G 1W switch
  • 2
    WGDL111B - 10A 1G bell switch mark bell symbol
    WGDL111B
    10A 1G bell switch mark bell symbol
  • 3
    WGDL111BEG - 10A 1G bell switch mark bell symbol;eg
    WGDL111BEG
    10A 1G bell switch mark bell symbol;eg
  • 4
    WGDL111BIG - 10A 1G bell switch mark bell symbol;ig
    WGDL111BIG
    10A 1G bell switch mark bell symbol;ig
  • 5
    WGDL111BKB - 10A 1G bell switch mark bell symbol;kb
    WGDL111BKB
    10A 1G bell switch mark bell symbol;kb

Product catalogue

  • Product catalogue
  • Energy distribution
  • Energy management
  • Wiring accessories
  • Connected homes

Contact and Support

  • FAQ
  • How-to videos
  • Downloads
  • Find a distributor
  • Contact us
  • Newsletter

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

© Hager Group