The store will not work correctly when cookies are disabled.
Location Malaysia
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Wiring accessories
    • Dream
    • dream - hotel applic­a­tion
    • WGDHBDEG
    EAN-Nr.
    3250617290210
    Packaging
    10 Pieces
    • dream - hotel applic­a­tion

    4A dnd&mur indicator w/bell switch;eg WGDHBDEG

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    4A dnd&mur indicator w/bell switch;eg

    WGDHBDEG

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Mater­ials
    • Colour
      Gold
    • Surface finish
      Matt
    • Material
      Polycar­bonate (PC)
    • Trans­parent
      No
    Dimen­sions
    • Height
      86 mm
    • Width
      86 mm
    • Depth
      25 mm
    • Built-in depth flush-­mounted boxes
      35 mm
    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    Connectivity
    • Type of connec­tion
      Screw terminal
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    • Related Systems
      shark

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration WGDHBDEG
    PDF
    RoHS report WGDHBDEG
    PDF

    Downloads

    • Image WGDHBDEG  | Hager

      Product Image WGDHBDEG

    • Product datasheet

      Image Hager Product data sheet WGDHBDEG  | Hager

      Hager Product data sheet WGDHBDEG

      4A dnd&mur indicator w/bell switch;eg

      PDF
    • Catalogue

      Image Hager- Dream catalogue MY  | Hager

      Hager- Dream catalogue MY

      Catalogue en-GB 2025-12-05

      PDF
      31,50 MB
    • Declaration of conformity

      Image 2022_EU_declaration_for_4A_DND_switches  | Hager

      2022_EU_declaration_for_4A_DND_switches

      Declaration of conformity en-GB 2022-12-29

      PDF
      432,64 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      WGDHDCKB - 16AX DND&MUR SWITCH W/ LED (INDOOR), KB
      WGDHDCKB
      16AX DND&MUR SWITCH W/ LED (INDOOR), KB
    • 2
      WGDHKTRFIDKB - 16A key tag switch - rfid;kb
      WGDHKTRFIDKB
      16A key tag switch - rfid;kb
    • 3
      WGDHBD - 4A dnd&mur indicator w/bell switch
      WGDHBD
      4A dnd&mur indicator w/bell switch
    • 4
      WGDHKTMKB - 16A key tag switch - mechanical;kb
      WGDHKTMKB
      16A key tag switch - mechanical;kb
    • 5
      WGDHKTRFIDIG - 16A key tag switch - rfid;ig
      WGDHKTRFIDIG
      16A key tag switch - rfid;ig

    Product catalogue

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability

    © Hager Group