The store will not work correctly when cookies are disabled.
Location Malaysia
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Wiring accessories
    • Dream
    • dream - security and safety systems
    • WGDEE1EG
    EAN-Nr.
    3250617290173
    Packaging
    8 Pieces
    • dream - security and safety systems

    EMERGENCY SWITCH;EG WGDEE1EG

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    EMERGENCY SWITCH;EG

    WGDEE1EG

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Dimen­sions
    • Width
      86 mm
    • Height
      41 mm
    • Depth
      41 mm
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Voltage
    • Nominal voltage
      0-230 V
    Equip­ment
    • Number of NC contacts
      0
    • Number of NO contacts
      0
    Use condi­tions
    • Oper­ating temper­ature
      -5 - 45 °C
    Mater­ials
    • Material
      Polycar­bonate (PC)
    • Colour
      Elegant gold
    Archi­tec­ture
    • Control/­op­er­a­tion element
      Push-but­ton/key

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    RoHS report WGDEE1EG
    PDF

    Downloads

    • Image WGDEE1EG  | Hager

      Product Image WGDEE1EG

    • Product datasheet

      Image Hager Product data sheet WGDEE1EG  | Hager

      Hager Product data sheet WGDEE1EG

      Emergency switch;eg

      PDF
    • Catalogue

      Image Hager- Dream catalogue MY  | Hager

      Hager- Dream catalogue MY

      Catalogue en-GB 2025-12-05

      PDF
      31,50 MB
    • Declaration of conformity

      Image dc22-1050  | Hager

      dc22-1050

      Declaration of conformity en-GB 2022-12-30

      PDF
      164,10 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      WGDR45D1KB - 45A DP SWITCH W/ LED, KB
      WGDR45D1KB
      45A DP SWITCH W/ LED, KB
    • 2
      WGDR45D1EG - 45A DP SWITCH W/ LED, EG
      WGDR45D1EG
      45A DP SWITCH W/ LED, EG
    • 3
      WGDR45D1IG - 45A DP SWITCH W/ LED, IG
      WGDR45D1IG
      45A DP SWITCH W/ LED, IG
    • 4
      WGDR32D1 - 32A DP SWITCH W/ LED
      WGDR32D1
      32A DP SWITCH W/ LED
    • 5
      WGDR25 - 25A CONNECTION UNIT
      WGDR25
      25A CONNECTION UNIT

    Product catalogue

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability

    © Hager Group