The store will not work correctly when cookies are disabled.
Location Malaysia
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Wiring accessories
    • Dream
    • dream - dimmer
    • WGDEDR500NB
    EAN-Nr.
    3250617290166
    Packaging
    6 Pieces
    • dream - dimmer

    40-500W SINGLE DIMMER;NB WGDEDR500NB

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    40-500W SINGLE DIMMER;NB

    WGDEDR500NB

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Voltage
    • Oper­ating voltage
      0 - 230 V
    • Rated oper­a­tional voltage Ue
      0-230 V
    Connectivity
    • With bus system KNX radio
      No
    Frequency
    • Frequency
      50 - 60 Hz
    Elec­tric current
    • Control current
      170-2170 mA
    Mater­ials
    • Colour
      Bronze
    • Material
      Polycar­bonate (PC)
    Dimen­sions
    • Built-in depth
      34 mm
    • Height
      41 mm
    • Width
      86 mm
    • Depth
      41 mm
    Archi­tec­ture
    • Control/­op­er­a­tion element
      Dimmer
    Power
    • 230 V incan­des­cent and halogen lamp
      500 W
    • Power incan­des­cent lamp
      40-500 W
    Lighting
    • Dimmable 230 V LED lamp
      40-250 W
    • LED lamp power
      0
    Use condi­tions
    • Oper­ating temper­ature
      -5 - 45 °C
    Connec­tion
    • Cross-sec­tion rigid conductor
      1.5 - 2.5 mm²
    • Cross-sec­tion flex­ible conductor
      1.5 - 2.5 mm²
    • Conductor cross-sec­tion
      0 - 0 mm²
    Capa­city
    • Number of modules
      1
    Equip­ment
    • Substa­tion input
      No

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration WGDEDR500NB
    PDF
    RoHS report WGDEDR500NB
    PDF

    Downloads

    • Image WGDEDR500NB  | Hager

      Product Image WGDEDR500NB

    • Product datasheet

      Image Hager Product data sheet WGDEDR500NB  | Hager

      Hager Product data sheet WGDEDR500NB

      40-500W single dimmer;nb

      PDF
    • Catalogue

      Image Hager- Dream catalogue MY  | Hager

      Hager- Dream catalogue MY

      Catalogue en-GB 2025-12-05

      PDF
      31,50 MB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity en-GB 2022-12-30

      PDF
      96,63 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      WGDEDR500EG - 40-500W SINGLE DIMMER;EG
      WGDEDR500EG
      40-500W SINGLE DIMMER;EG
    • 2
      WGDEDR500KB - 40-500W SINGLE DIMMER;KB
      WGDEDR500KB
      40-500W SINGLE DIMMER;KB
    • 3
      WGDEDR500IG - 40-500W SINGLE DIMMER;IG
      WGDEDR500IG
      40-500W SINGLE DIMMER;IG
    • 4
      WGDEDR500 - 40-500W SINGLE DIMMER
      WGDEDR500
      40-500W SINGLE DIMMER
    • 5
      WGDEFR250 - 250VA SINGLE FAN CONTROL
      WGDEFR250
      250VA SINGLE FAN CONTROL

    Product catalogue

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability

    © Hager Group