TV outlet (1mod);nb WGCXT1TVNB
EAN-Nr.
3250617288019
Packaging
10 Pieces
Login to create a product list
You need to be logged into your myHager account to create product lists
No longer available
Complete your system
Optional accessories
-
Cover frame for domestic switching devices 7 products available
Complete your system
Technical characteristics
Frequency
-
Frequency50 - 60 Hz
Materials
-
ColourBronze
-
Surface finishMatt
-
MaterialPolycarbonate (PC)
Dimensions
-
Height86 mm
-
Width86 mm
-
Depth25 mm
-
Built-in depth flush-mounted boxes35 mm
Equipment
-
With dust coverNo
Safety
-
Ingress Protection (IP) classIP20
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet WGCXT1TVNB
TV outlet (1mod);nb
PDF -
Declaration of conformity
dc22-1050
Declaration of conformity en-GB 2022-12-30
PDF164,10 kB
More documentation