RJ11 outlet (1mod);nb WGCXT1RJNB
EAN-Nr.
3250617287975
Packaging
10 Pieces
Login to create a product list
You need to be logged into your myHager account to create product lists
Phase out product: please contact your electrical wholesaler for availability
Technical characteristics
Frequency
-
Transmission bandwidth0-100 MHz
Equipment
-
With transparent label holderNo
-
Number of outputs1
-
With hinged lidNo
Use conditions
-
Operating temperature-20 - 45 °C
Connection
-
Connector/plug typeRJ45
Materials
-
ColourBronze
-
MaterialPolycarbonate (PC)
Safety
-
Ingress Protection (IP) classIP20
Voltage
-
Rated voltage0
Electric current
-
Rated current0
Dimensions
-
Built-in depth27 mm
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet WGCXT1RJNB
RJ11 outlet (1mod);nb
PDF -
Catalogue
Hager Inspire catalogue MY
Catalogue en-GB 2025-11-03
PDF49,70 MB -
Declaration of conformity
dc22-1050
Declaration of conformity en-GB 2022-12-30
PDF164,10 kB
More documentation