RJ45 OUTLET CAT6 (1MOD);EG WGCXT1RJ6EG
Phase out product: please contact your electrical wholesaler for availability
Technical characteristics
Frequency
-
Transmission bandwidth0-250 MHz
Equipment
-
With transparent label holderNo
-
Number of outputs1
-
With hinged lidNo
Use conditions
-
Operating temperature-20 - 45 °C
Connection
-
Connector/plug typeRJ45
Materials
-
ColourGold
-
MaterialPolycarbonate (PC)
Safety
-
Ingress Protection (IP) classIP20
Voltage
-
Rated voltage0
Electric current
-
Rated current IN0
Dimensions
-
Built-in depth27 mm
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet WGCXT1RJ6EG
RJ45 outlet cat6 (1mod);eg
PDF -
Declaration of conformity
dc22-1050
Declaration of conformity en-GB 2022-12-30
PDF164,10 kB
More documentation