The store will not work correctly when cookies are disabled.
Location Malaysia
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • WGCXS3USBEG
    EAN-Nr.
    3250617272100
    Packaging
    8 Pieces

    STANDALONE USBX3 4.2A, EG WGCXS3USBEG

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    STANDALONE USBX3 4.2A, EG

    WGCXS3USBEG

    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Technical characteristics

    Dimen­sions
    • Height
      86 mm
    • Width
      86 mm
    • Depth
      38 mm
    Accessories
    • With mini­ature fuse
      No
    Mater­ials
    • Surface finish
      Matt
    Elec­tric current
    • Rated current IN
      4,20 A
    Texts
    • Fuse
      Short-­cir­cuit and over­load-­proof (elec­tronic fuse)

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration WGCXS3USBEG
    PDF
    Hager RoHS report WGCXS3USBEG
    PDF

    Downloads

    • Image WGCXS3USBEG  | Hager

      Product Image WGCXS3USBEG

    • Product datasheet

      Image Hager Product data sheet WGCXS3USBEG  | Hager

      Hager Product data sheet WGCXS3USBEG

      STANDALONE USBX3 4.2A, EG

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity en-GB 2022-12-29

      PDF
      91,46 kB
    More documentation

    Product catalogue

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability

    © Hager Group