The store will not work correctly when cookies are disabled.
Location Malaysia
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • WGCXS213SEG
    EAN-Nr.
    3250617271943
    Packaging
    14 Pieces

    13A TWIN SWITCHED SOCKET, EG WGCXS213SEG

    No longer available

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    13A TWIN SWITCHED SOCKET, EG

    WGCXS213SEG

    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Technical characteristics

    Voltage
    • Rated voltage
      250 V
    Elec­tric current
    • Rated current
      13 A
    Frequency
    • Frequency
      50 - 60 Hz
    Mater­ials
    • Colour
      Gold
    • Surface finish
      Matt
    Dimen­sions
    • Height
      86 mm
    • Width
      146 mm
    • Depth
      28 mm
    Equip­ment
    • Rotated central insert
      No
    • With hinged lid
      No
    Safety
    • Ingress Protec­tion (IP) class
      IP20

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration WGCXS213SEG
    PDF
    RoHS report WGCXS213SEG
    PDF

    Downloads

    • Image WGCXS213SEG  | Hager

      Product Image WGCXS213SEG

    • Product datasheet

      Image Hager Product data sheet WGCXS213SEG  | Hager

      Hager Product data sheet WGCXS213SEG

      13A TWIN SWITCHED SOCKET, EG

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity en-GB 2022-12-29

      PDF
      105,67 kB
    More documentation

    Product catalogue

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability

    © Hager Group