The store will not work correctly in the case when cookies are disabled.
Malaysia
  • Contact us
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration & knowledge
  • Support
  • About us
Account
  • Home
  • Catalogue
  • Wiring accessories
  • Inspire
  • inspire - light control
  • WGCXR111PNB
  • Wiring accessories

10A 1G press round switch;nb WGCXR111PNB

EAN-Nr.
3250617287692
Packaging
10 Pieces

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

10A 1G press round switch;nb

WGCXR111PNB

  • Accessories
  • Technical characteristics
  • Environmental value
  • Documentations
  • More products
Download the sheet

Complete your system

Compatible products

  • Referenced by 7 products available

Referenced by

  • WGCCH2NB

    2G multi-gang frame (horizontal);nb

    0.00 €  / *
  • WGCCH3NB

    3G multi-gang frame (horizontal);nb

    0.00 €  / *
  • WGCCH4NB

    4G multi-gang frame (horizontal);nb

    0.00 €  / *
  • WGCCH5NB

    5G multi-gang frame (horizontal);nb

    0.00 €  / *
  • WGCC1SNB

    1G frame (square);nb

    0.00 €  / *
  • WGCCV2NB

    2G frame (vertical);nb

    0.00 €  / *
  • WGCCV3NB

    3G frame (vertical);nb

    0.00 €  / *

Technical characteristics

Elec­tric current
  • Switching current
    10 A
Voltage
  • Rated voltage
    250 V
Archi­tec­ture
  • Control/­op­er­a­tion element
    Single rocker
Mater­ials
  • Colour
    Bronze
  • Surface finish
    Matt
  • Material
    Polycar­bonate (PC)
  • Treat­ment
    Varnished
  • Trans­parent
    No
Dimen­sions
  • Height
    86 mm
  • Width
    86 mm
  • Depth
    25 mm
  • Built-in depth flush-­mounted boxes
    35 mm
Controls and indic­ators
  • Number of buttons
    1
Connectivity
  • Type of connec­tion
    Screw terminal
Safety
  • Ingress Protec­tion (IP) class
    IP20
Accessories
  • Has labelling field
    No
  • Related Systems
    shark

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes

Certifications and documents

Hager RoHS report WGCXR111PNB
PDF

Downloads

  • Image WGCXR111PNB  | Hager

    Product Image WGCXR111PNB

  • Product datasheet

    Image Hager Product data sheet WGCXR111PNB  | Hager

    Hager Product data sheet WGCXR111PNB

    10A 1G press round switch;nb

    PDF
  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity en-GB 2022-12-29

    PDF
    115,43 kB
    Image Declaration of conformity  | Hager

    Declaration of conformity

    Declaration of conformity en-GB 2022-12-21

    PDF
    115,43 kB
More documentation

Discover our other products of this range

    5
  • 1
    WGCR111 - 16AX 1G 1W round switch
    WGCR111
    16AX 1G 1W round switch
  • 2
    WGCR121 - 16AX 2G 1W round switch
    WGCR121
    16AX 2G 1W round switch
  • 3
    WGCR122 - 16AX 2G 2W round switch
    WGCR122
    16AX 2G 2W round switch
  • 4
    WGCXL112FEG - 16AX 1G 2W switch w/fluorescence;eg
    WGCXL112FEG
    16AX 1G 2W switch w/fluorescence;eg
  • 5
    WGCXL112FKB - 16AX 1G 2W switch w/fluorescence;kb
    WGCXL112FKB
    16AX 1G 2W switch w/fluorescence;kb

Product catalogue

  • Product catalogue
  • Energy distribution
  • Energy management
  • Wiring accessories
  • Connected homes

Contact and Support

  • FAQ
  • How-to videos
  • Downloads
  • Find a distributor
  • Contact us
  • Newsletter

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

© Hager Group