The store will not work correctly when cookies are disabled.
Location Malaysia
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • WGCXL2D2NAS
    EAN-Nr.
    3250617277860
    Packaging
    10 Pieces

    20AX 2G DP SWITCH W/ LED, Aurora Silver WGCXL2D2NAS

    No longer available

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    20AX 2G DP SWITCH W/ LED, Aurora Silver

    WGCXL2D2NAS

    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Technical characteristics

    Elec­tric current
    • Rated current IN
      20 A
    Voltage
    • Rated voltage
      250 V
    Frequency
    • Frequency
      50 - 60 Hz
    Mater­ials
    • Colour
      Aurora silver
    • Surface finish
      Matt

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration WGCXL2D2NAS
    PDF
    RoHS report WGCXL2D2NAS
    PDF

    Downloads

    • Image WGCXL2D2NAS  | Hager

      Product Image WGCXL2D2NAS

    • Product datasheet

      Image Hager Product data sheet WGCXL2D2NAS  | Hager

      Hager Product data sheet WGCXL2D2NAS

      20AX 2G DP SWITCH W/ LED, Aurora Silver

      PDF
    • Installation manual

      Image Installation manual en-GB 2016-02-10  | Hager

      Installation manual en-GB 2016-02-10

      PDF
      1,93 MB
    • Declaration of conformity

      Image BOC_CE_CERT_T1-D_T1-N_T1-ZH_FR_EN_23112022  | Hager

      BOC_CE_CERT_T1-D_T1-N_T1-ZH_FR_EN_23112022

      Declaration of conformity en-GB 2022-12-30

      PDF
      101,24 kB
    More documentation

    Product catalogue

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability

    © Hager Group