The store will not work correctly in the case when cookies are disabled.
Malaysia
  • Contact us
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration & knowledge
  • Support
  • About us
Account
  • Home
  • Catalogue
  • WGCXL2D1NAS

20AX 1G DP SWITCH W/ LED, Aurora Silver WGCXL2D1NAS

EAN-Nr.
3250617277686
Packaging
10 Pieces

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
Phase out product: please contact your electrical wholesaler for availability

20AX 1G DP SWITCH W/ LED, Aurora Silver

WGCXL2D1NAS

  • Technical characteristics
  • Environmental value
  • Documentations
Download the sheet

Technical characteristics

Elec­tric current
  • Rated current
    20 A
Voltage
  • Rated voltage
    250 V
Frequency
  • Frequency
    50 - 60 Hz
Mater­ials
  • Colour
    Aurora silver
  • Surface finish
    Matt
Safety
  • Ingress Protec­tion (IP) class
    IP20

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes
Halogen free Yes

Certifications and documents

PEP document en-GB 2024-09-30
PDF
583,43 kB
Hager REACH declaration WGCXL2D1NAS
PDF
Hager RoHS report WGCXL2D1NAS
PDF

Downloads

  • Image WGCXL2D1NAS  | Hager

    Product Image WGCXL2D1NAS

  • Product datasheet

    Image Hager Product data sheet WGCXL2D1NAS  | Hager

    Hager Product data sheet WGCXL2D1NAS

    20AX 1G DP SWITCH W/ LED, Aurora Silver

    PDF
  • Installation manual

    Image Installation manual en-GB 2016-02-10  | Hager

    Installation manual en-GB 2016-02-10

    PDF
    1,93 MB
  • Declaration of conformity

    Image BOC_CE_CERT_T1-D_T1-N_T1-ZH_FR_EN_23112022  | Hager

    BOC_CE_CERT_T1-D_T1-N_T1-ZH_FR_EN_23112022

    Declaration of conformity en-GB 2022-12-30

    PDF
    101,24 kB
More documentation

Product catalogue

  • Product catalogue
  • Energy distribution
  • Energy management
  • Wiring accessories
  • Connected homes

Contact and Support

  • FAQ
  • How-to videos
  • Downloads
  • Find a distributor
  • Contact us
  • Newsletter

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

© Hager Group