The store will not work correctly in the case when cookies are disabled.
Malaysia
  • Contact us
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration & knowledge
  • Support
  • About us
Account
  • Home
  • Catalogue
  • Wiring accessories
  • Inspire
  • inspire - light control
  • WGCXL111NB
  • Wiring accessories

16AX 1G 1W switch;nb WGCXL111NB

EAN-Nr.
3250617287272
Packaging
10 Pieces

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

16AX 1G 1W switch;nb

WGCXL111NB

  • Accessories
  • Technical characteristics
  • Environmental value
  • Documentations
  • More products

Complete your system

Compatible products

  • Referenced by 6 products available

Referenced by

  • WGCCH2NB

    2G multi-gang frame (horizontal);nb

    0.00 €  / *
  • WGCCH3NB

    3G multi-gang frame (horizontal);nb

    0.00 €  / *
  • WGCCH5NB

    5G multi-gang frame (horizontal);nb

    0.00 €  / *
  • WGCC1SNB

    1G frame (square);nb

    0.00 €  / *
  • WGCCV2NB

    2G frame (vertical);nb

    0.00 €  / *
  • WGCCV3NB

    3G frame (vertical);nb

    0.00 €  / *

Technical characteristics

Elec­tric current
  • Switching current
    16 A
  • Rated current
    16 A
Voltage
  • Rated voltage
    250 V
Mater­ials
  • Colour
    Bronze
  • Surface finish
    Matt
  • Material
    Polycar­bonate (PC)
  • Treat­ment
    Varnished
Controls and indic­ators
  • Number of buttons
    2
Dimen­sions
  • Built-in depth flush-­mounted boxes
    35 mm
Safety
  • Ingress Protec­tion (IP) class
    IP20
Archi­tec­ture
  • Control/­op­er­a­tion element
    Single rocker
Texts
  • Switch mode
    1-way

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes

Certifications and documents

PEP document en-GB 2024-09-30
PDF
583,43 kB
Hager RoHS report WGCXL111NB
PDF

Downloads

  • Image WGCXL111NB  | Hager

    Product Image WGCXL111NB

  • Catalogue

    Image Hager Inspire catalogue MY  | Hager

    Hager Inspire catalogue MY

    Catalogue en-GB 2025-11-03

    PDF
    49,70 MB
  • Declaration of conformity

    Image BOC_CE_CERT_NEST_IT_EN_15112022  | Hager

    BOC_CE_CERT_NEST_IT_EN_15112022

    Declaration of conformity en-GB 2022-12-30

    PDF
    117,93 kB
More documentation

Discover our other products of this range

    5
  • 1
    WGCL111 - 16AX 1G 1W switch
    WGCL111
    16AX 1G 1W switch
  • 2
    WGCL111B - 10A 1G bell switch mark bell symbol
    WGCL111B
    10A 1G bell switch mark bell symbol
  • 3
    WGCL111E - 10A 1G press switch mark "exit"
    WGCL111E
    10A 1G press switch mark "exit"
  • 4
    WGCL111F - 16AX 1G 1W switch w/fluorescence
    WGCL111F
    16AX 1G 1W switch w/fluorescence
  • 5
    WGCL111P - 10A 1G press switch
    WGCL111P
    10A 1G press switch

Product catalogue

  • Product catalogue
  • Energy distribution
  • Energy management
  • Wiring accessories
  • Connected homes

Contact and Support

  • FAQ
  • How-to videos
  • Downloads
  • Find a distributor
  • Contact us
  • Newsletter

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

© Hager Group