The store will not work correctly in the case when cookies are disabled.
Malaysia
  • Contact us
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration & knowledge
  • Support
  • About us
Account
  • Home
  • Catalogue
  • Wiring accessories
  • Inspire
  • inspire - light control
  • WGCXL111FKB
  • Wiring accessories

16AX 1G 1W switch w/fluorescence;kb WGCXL111FKB

EAN-Nr.
3250617285889
Packaging
10 Pieces

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

16AX 1G 1W switch w/fluorescence;kb

WGCXL111FKB

  • Accessories
  • Technical characteristics
  • Environmental value
  • Documentations
  • More products
Download the sheet

Complete your system

Compatible products

  • Referenced by 6 products available

Referenced by

  • WGCC1SKB

    1G frame (square);kb

    0.00 €  / *
  • WGCCH2KB

    2G multi-gang frame (horizontal);kb

    0.00 €  / *
  • WGCCH3KB

    3G multi-gang frame (horizontal);kb

    0.00 €  / *
  • WGCCH5KB

    5G multi-gang frame (horizontal);kb

    0.00 €  / *
  • WGCCV2KB

    2G frame (vertical);kb

    0.00 €  / *
  • WGCCV3KB

    3G frame (vertical);kb

    0.00 €  / *

Technical characteristics

Elec­tric current
  • Switching current
    16 A
  • Rated current
    16 A
Voltage
  • Rated voltage
    250 V
Mater­ials
  • Colour
    Knight black
  • Surface finish
    Matt
  • Material
    Polycar­bonate (PC)
  • Treat­ment
    Varnished
Controls and indic­ators
  • Number of buttons
    1
Dimen­sions
  • Built-in depth flush-­mounted boxes
    35 mm
Safety
  • Ingress Protec­tion (IP) class
    IP20
Archi­tec­ture
  • Control/­op­er­a­tion element
    Single rocker
Texts
  • Switch mode
    1-way

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes

Certifications and documents

Hager RoHS report WGCXL111FKB
PDF

Downloads

  • Image WGCXL111FKB  | Hager

    Product Image WGCXL111FKB

  • Product datasheet

    Image Hager Product data sheet WGCXL111FKB  | Hager

    Hager Product data sheet WGCXL111FKB

    16AX 1G 1W switch w/fluorescence;kb

    PDF
  • Catalogue

    Image Hager Inspire catalogue MY  | Hager

    Hager Inspire catalogue MY

    Catalogue en-GB 2025-11-03

    PDF
    49,70 MB
  • Declaration of conformity

    Image BOC_CE_CERT_NEST_IT_EN_15112022  | Hager

    BOC_CE_CERT_NEST_IT_EN_15112022

    Declaration of conformity en-GB 2022-12-30

    PDF
    117,93 kB
More documentation

Discover our other products of this range

    5
  • 1
    WGCR111 - 16AX 1G 1W round switch
    WGCR111
    16AX 1G 1W round switch
  • 2
    WGCR112 - 16AX 1G 2W round switch
    WGCR112
    16AX 1G 2W round switch
  • 3
    WGCR121 - 16AX 2G 1W round switch
    WGCR121
    16AX 2G 1W round switch
  • 4
    WGCR132 - 16AX 3G 2W round switch
    WGCR132
    16AX 3G 2W round switch
  • 5
    WGCXL112FAS - 16AX 1G 2W switch w/fluorescence;as
    WGCXL112FAS
    16AX 1G 2W switch w/fluorescence;as

Product catalogue

  • Product catalogue
  • Energy distribution
  • Energy management
  • Wiring accessories
  • Connected homes

Contact and Support

  • FAQ
  • How-to videos
  • Downloads
  • Find a distributor
  • Contact us
  • Newsletter

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

© Hager Group