The store will not work correctly in the case when cookies are disabled.
Malaysia
  • Contact us
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration & knowledge
  • Support
  • About us
Account
  • Home
  • Catalogue
  • WGCXL111FAS

16AX 1G 1W switch w/fluorescence;as WGCXL111FAS

EAN-Nr.
3250617285872
Packaging
10 Pieces

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
No longer available

16AX 1G 1W switch w/fluorescence;as

WGCXL111FAS

  • Technical characteristics
  • Environmental value
  • Documentations
Download the sheet

Technical characteristics

Elec­tric current
  • Switching current
    16 A
  • Rated current
    16 A
Voltage
  • Rated voltage
    250 V
Mater­ials
  • Colour
    Aurora silver
  • Surface finish
    Matt
  • Material
    Polycar­bonate (PC)
  • Treat­ment
    Varnished
Controls and indic­ators
  • Number of buttons
    1
Dimen­sions
  • Built-in depth flush-­mounted boxes
    35 mm
Safety
  • Ingress Protec­tion (IP) class
    IP20
Archi­tec­ture
  • Control/­op­er­a­tion element
    Single rocker
Texts
  • Switch mode
    1-way

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes

Certifications and documents

Hager RoHS report WGCXL111FAS
PDF

Downloads

  • Image WGCXL111FAS  | Hager

    Product Image WGCXL111FAS

  • Product datasheet

    Image Hager Product data sheet WGCXL111FAS  | Hager

    Hager Product data sheet WGCXL111FAS

    16AX 1G 1W switch w/fluorescence;as

    PDF
  • Declaration of conformity

    Image BOC_CE_CERT_NEST_IT_EN_15112022  | Hager

    BOC_CE_CERT_NEST_IT_EN_15112022

    Declaration of conformity en-GB 2022-12-30

    PDF
    117,93 kB
More documentation

Product catalogue

  • Product catalogue
  • Energy distribution
  • Energy management
  • Wiring accessories
  • Connected homes

Contact and Support

  • FAQ
  • How-to videos
  • Downloads
  • Find a distributor
  • Contact us
  • Newsletter

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

© Hager Group