The store will not work correctly in the case when cookies are disabled.
Malaysia
  • Contact us
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration & knowledge
  • Support
  • About us
Account
  • Home
  • Catalogue
  • WGCXHUSB35AS

USB+3.5mm audio socket;as WGCXHUSB35AS

EAN-Nr.
3250617285803
Packaging
10 Pieces

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
No longer available

USB+3.5mm audio socket;as

WGCXHUSB35AS

  • Technical characteristics
  • Environmental value
  • Documentations
Download the sheet

Technical characteristics

Mater­ials
  • Colour
    Aurora silver
  • Surface finish
    Matt
Dimen­sions
  • Height
    86 mm
  • Width
    86 mm
  • Depth
    40 mm
Equip­ment
  • With dust cover
    No
Safety
  • Ingress Protec­tion (IP) class
    IP20

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes

Certifications and documents

Hager RoHS report WGCXHUSB35AS
PDF

Downloads

  • Image WGCXHUSB35AS  | Hager

    Product Image WGCXHUSB35AS

  • Product datasheet

    Image Hager Product data sheet WGCXHUSB35AS  | Hager

    Hager Product data sheet WGCXHUSB35AS

    USB+3.5mm audio socket;as

    PDF
  • Declaration of conformity

    Image dc22-1050  | Hager

    dc22-1050

    Declaration of conformity en-GB 2022-12-30

    PDF
    164,10 kB
More documentation

Product catalogue

  • Product catalogue
  • Energy distribution
  • Energy management
  • Wiring accessories
  • Connected homes

Contact and Support

  • FAQ
  • How-to videos
  • Downloads
  • Find a distributor
  • Contact us
  • Newsletter

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

© Hager Group