The store will not work correctly when cookies are disabled.
Location Malaysia
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • WGCXHSREG
    EAN-Nr.
    3250617287166
    Packaging
    1 piece

    115/230V SHAVER SOCKET;EG WGCXHSREG

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    115/230V SHAVER SOCKET;EG

    WGCXHSREG

    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Technical characteristics

    Voltage
    • Rated voltage
      250 V
    • Output voltage
      0-0 V
    Elec­tric current
    • Output current
      0
    • Rated current IN
      0,08 A
    Frequency
    • Frequency
      50 - 60 Hz
    Power
    • Output power
      0
    • Power consump­tion standby
      0
    Mater­ials
    • Colour
      Gold
    • Surface finish
      Matt
    • Material
      Polycar­bonate (PC)
    • Treat­ment
      Coated
    • Contains recycled material (% of total plastic weight)
      0
    Dimen­sions
    • Height
      86 mm
    • Width
      86 mm
    • Depth
      45 mm
    • Built-in depth flush-­mounted boxes
      47 mm
    • Built-in depth
      45 mm
    Cable
    • Cable length
      0 m
    Connec­tion
    • Connect­or/plug type
      NEMA
    • Cross-sec­tion flex­ible conductor without wire end sleeve
      0,08 - 4 mm²
    • Number of conduit inlets
      0
    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    • Mount­ing-/­Con­nec­tion Posi­tion
      Back
    Connectivity
    • Type of connec­tion
      Screw terminal
    • With claw mounting
      No
    • Mounting type
      Screw mounting
    Equip­ment
    • Connect­or/plug type socket outlet
      British Standard
    • Rotated central insert
      No
    • With hinged lid
      No
    • With round protective earth pin
      No
    • With signal lamp
      No
    • With lock
      No
    Accessories
    • Has labelling field
      No
    • Pre-equipped with
      None
    Capa­city
    • Number of modules
      0
    Safety
    • With enhanced contact protec­tion
      No
    • Impact resist­ance IK
      IK02
    • Ingress Protec­tion (IP) class
      IP20
    Func­tions
    • With orient­a­tion lighting
      No
    • With func­tion lighting
      No
    Iden­ti­fic­a­tion
    • With imprint
      No

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    RoHS report WGCXHSREG
    PDF

    Downloads

    • Image WGCXHSREG  | Hager

      Product Image WGCXHSREG

    • Product datasheet

      Image Hager Product data sheet WGCXHSREG  | Hager

      Hager Product data sheet WGCXHSREG

      115/230V shaver socket;eg

      PDF
    • Declaration of conformity

      Image dc22-1052  | Hager

      dc22-1052

      Declaration of conformity en-GB 2022-12-29

      PDF
      91,81 kB
      Image dc22-1060  | Hager

      dc22-1060

      Declaration of conformity en-GB 2022-12-29

      PDF
      93,35 kB
    More documentation

    Product catalogue

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability

    © Hager Group