The store will not work correctly when cookies are disabled.
Location Malaysia
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • WGCXEE1KB
    EAN-Nr.
    3250617285674
    Packaging
    8 Pieces

    EMERGENCY SWITCH;KB WGCXEE1KB

    No longer available

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    EMERGENCY SWITCH;KB

    WGCXEE1KB

    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Technical characteristics

    Dimen­sions
    • Width
      86 mm
    • Height
      41 mm
    • Depth
      41 mm
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Voltage
    • Nominal voltage
      0-230 V
    Equip­ment
    • Number of NC contacts
      0
    • Number of NO contacts
      0
    Use condi­tions
    • Oper­ating temper­ature
      -5 - 45 °C
    Mater­ials
    • Material
      Polycar­bonate (PC)
    • Colour
      Night black
    Archi­tec­ture
    • Control/­op­er­a­tion element
      Push-but­ton/key

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    RoHS report WGCXEE1KB
    PDF

    Downloads

    • Image WGCXEE1KB  | Hager

      Product Image WGCXEE1KB

    • Product datasheet

      Image Hager Product data sheet WGCXEE1KB  | Hager

      Hager Product data sheet WGCXEE1KB

      Emergency switch;kb

      PDF
    • Catalogue

      Image Hager Inspire catalogue MY  | Hager

      Hager Inspire catalogue MY

      Catalogue en-GB 2025-11-03

      PDF
      49,70 MB
    • Declaration of conformity

      Image dc22-1050  | Hager

      dc22-1050

      Declaration of conformity en-GB 2022-12-30

      PDF
      164,10 kB
    More documentation

    Product catalogue

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability

    © Hager Group