The store will not work correctly when cookies are disabled.
Location Malaysia
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • WGCT1TV
    EAN-Nr.
    3250617285506
    Packaging
    10 Pieces

    TV OUTLET (1MOD) WGCT1TV

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    TV OUTLET (1MOD)

    WGCT1TV

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Complete your system

    Optional accessories

    • Cover frame for domestic switching devices 5 products available

    Complete your system

    • Cover frame for domestic switching devices
    • WGCCH2

      2G MULTI-GANG FRAME (HORIZONTAL)

      €0.00  / *
    • WGCCH3

      3G MULTI-GANG FRAME (HORIZONTAL)

      €0.00  / *
    • WGCCH4

      4G MULTI-GANG FRAME (HORIZONTAL)

      €0.00  / *
    • WGCCH5

      5G MULTI-GANG FRAME (HORIZONTAL)

      €0.00  / *
    • WGCC1S

      1G FRAME (SQUARE)

      €0.00  / *

    Technical characteristics

    Connec­tion
    • Connect­or/plug type
      Coax
    Frequency
    • Frequency
      50 - 60 Hz
    Mater­ials
    • Colour
      White
    • Surface finish
      Glossy
    • Material
      Polycar­bonate (PC)
    • Treat­ment
      Untreated
    Dimen­sions
    • Height
      86 mm
    • Width
      86 mm
    • Depth
      36 mm
    • Built-in depth flush-­mounted boxes
      35 mm
    Connectivity
    • Mounting type
      Screw mounting
    Equip­ment
    • With dust cover
      No
    Safety
    • Ingress Protec­tion (IP) class
      IP20

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    RoHS report WGCT1TV
    PDF

    Downloads

    • Image WGCT1TV  | Hager

      Product Image WGCT1TV

    • Product datasheet

      Image Hager Product data sheet WGCT1TV  | Hager

      Hager Product data sheet WGCT1TV

      TV outlet (1mod)

      PDF
    • Declaration of conformity

      Image dc22-1050  | Hager

      dc22-1050

      Declaration of conformity en-GB 2022-12-30

      PDF
      164,10 kB
    More documentation

    Product catalogue

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability

    © Hager Group