The store will not work correctly when cookies are disabled.
Location Malaysia
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Wiring accessories
    • Inspire
    • inspire - sockets
    • WGCS213S
    EAN-Nr.
    3250617507714
    Packaging
    14 Pieces
    • inspire - sockets

    13A TWIN SWITCHED SOCKET WGCS213S

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    13A TWIN SWITCHED SOCKET

    WGCS213S

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Voltage
    • Rated voltage
      250 V
    Elec­tric current
    • Rated current IN
      13 A
    Frequency
    • Frequency
      50 - 60 Hz
    Mater­ials
    • Colour
      White
    • Surface finish
      Glossy
    • Material
      Polycar­bonate (PC)
    Dimen­sions
    • Height
      86 mm
    • Width
      146 mm
    • Depth
      28 mm
    • Number of units
      2
    Equip­ment
    • Connect­or/plug type socket outlet
      British Standard
    • Rotated central insert
      No
    • With hinged lid
      No
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    • Related Systems
      shark

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration WGCS213S
    PDF
    RoHS report WGCS213S
    PDF

    Downloads

    • Image WGCS213S  | Hager

      Product Image WGCS213S

    • Product datasheet

      Image Hager Product data sheet WGCS213S  | Hager

      Hager Product data sheet WGCS213S

      13A TWIN SWITCHED SOCKET

      PDF
    • Catalogue

      Image Hager Inspire catalogue MY  | Hager

      Hager Inspire catalogue MY

      Catalogue en-GB 2025-11-03

      PDF
      49,70 MB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity en-GB 2022-12-29

      PDF
      105,67 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      WGCXS116SAS - 16A GERMAN SOCKET W/SHUTTER, AS
      WGCXS116SAS
      16A GERMAN SOCKET W/SHUTTER, AS
    • 2
      WGCXS113SNB - 13A SINGLE SWITCHED SOCKET, NB
      WGCXS113SNB
      13A SINGLE SWITCHED SOCKET, NB
    • 3
      WGCXS113SKB - 13A SINGLE SWITCHED SOCKET, KB
      WGCXS113SKB
      13A SINGLE SWITCHED SOCKET, KB
    • 4
      WGCS113SDP - 13A SINGLE DP SWITCHED SOCKET
      WGCS113SDP
      13A SINGLE DP SWITCHED SOCKET
    • 5
      WGCXS116SNB - 16A GERMAN SOCKET W/SHUTTER, NB
      WGCXS116SNB
      16A GERMAN SOCKET W/SHUTTER, NB

    Product catalogue

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability

    © Hager Group