25A 1G 2W DP SWITCH W/ LED WGCL25D12N
EAN-Nr.
3250617298421
Packaging
10 Pieces
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Optional accessories
-
Cover frame for domestic switching devices 5 products available
Compatible products
-
Referenced by 5 products available
Complete your system
Referenced by
Technical characteristics
Electric current
-
Rated current25 A
Voltage
-
Rated voltage250 V
Frequency
-
Frequency50 - 60 Hz
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
More documentation