The store will not work correctly in the case when cookies are disabled.
Malaysia
  • Contact us
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration & knowledge
  • Support
  • About us
Account
  • Home
  • Catalogue
  • Wiring accessories
  • Inspire
  • inspire - light control
  • WGCL141F
  • Wiring accessories

16AX 4G 1W switch w/fluorescence WGCL141F

EAN-Nr.
3250617285308
Packaging
10 Pieces

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

16AX 4G 1W switch w/fluorescence

WGCL141F

  • Accessories
  • Technical characteristics
  • Environmental value
  • Documentations
  • More products
Download the sheet

Complete your system

Compatible products

  • Referenced by 27 products available

Referenced by

  • WGCCH4KB

    4G multi-gang frame (horizontal);kb

    0.00 €  / *
  • WGCCV3NB

    3G frame (vertical);nb

    0.00 €  / *
  • WGCCV3EG

    3G frame (vertical);eg

    0.00 €  / *
  • WGCCV2NB

    2G frame (vertical);nb

    0.00 €  / *
  • WGCCV2EG

    2G frame (vertical);eg

    0.00 €  / *
  • WGCC1SNB

    1G frame (square);nb

    0.00 €  / *
  • WGCC1S

    1G frame (square)

    0.00 €  / *
  • WGCCV3KB

    3G frame (vertical);kb

    0.00 €  / *
  • WGCCV2KB

    2G frame (vertical);kb

    0.00 €  / *
  • WGCCH5NB

    5G multi-gang frame (horizontal);nb

    0.00 €  / *
  • WGCCH5KB

    5G multi-gang frame (horizontal);kb

    0.00 €  / *
  • WGCCH5EG

    5G multi-gang frame (horizontal);eg

    0.00 €  / *
  • WGCCH5

    5G multi-gang frame (horizontal)

    0.00 €  / *
  • WGCCH4NB

    4G multi-gang frame (horizontal);nb

    0.00 €  / *
  • WGCC1SKB

    1G frame (square);kb

    0.00 €  / *
  • WGCCH4EG

    4G multi-gang frame (horizontal);eg

    0.00 €  / *
  • WGCCH4AS

    4G multi-gang frame (horizontal);as

    0.00 €  / *
  • WGCCH4

    4G multi-gang frame (horizontal)

    0.00 €  / *
  • WGCCH3NB

    3G multi-gang frame (horizontal);nb

    0.00 €  / *
  • WGCCH3KB

    3G multi-gang frame (horizontal);kb

    0.00 €  / *

Technical characteristics

Elec­tric current
  • Switching current
    16 A
  • Rated current
    16 A
Install­a­tion, mounting
  • Mounting on
    Flush mounting
Voltage
  • Rated voltage
    250 V
Mater­ials
  • Colour
    White
  • Surface finish
    Glossy
  • Material
    Polycar­bonate (PC)
  • Treat­ment
    Untreated
Connectivity
  • Mounting type
    Screw mounting
Controls and indic­ators
  • Number of buttons
    4
Dimen­sions
  • Built-in depth flush-­mounted boxes
    35 mm
Safety
  • Ingress Protec­tion (IP) class
    IP20
Archi­tec­ture
  • Control/­op­er­a­tion element
    4-gang rocker
Texts
  • Switch mode
    1-way

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes

Certifications and documents

Hager RoHS report WGCL141F
PDF

Downloads

  • Image WGCL141F  | Hager

    Product Image WGCL141F

  • Product datasheet

    Image Hager Product data sheet WGCL141F  | Hager

    Hager Product data sheet WGCL141F

    16AX 4G 1W switch w/fluorescence

    PDF
  • Catalogue

    Image Hager Inspire catalogue MY  | Hager

    Hager Inspire catalogue MY

    Catalogue en-GB 2025-11-03

    PDF
    49,70 MB
  • Declaration of conformity

    Image BOC_CE_CERT_NEST_IT_EN_15112022  | Hager

    BOC_CE_CERT_NEST_IT_EN_15112022

    Declaration of conformity en-GB 2022-12-30

    PDF
    117,93 kB
More documentation

Discover our other products of this range

    5
  • 1
    WGCR111 - 16AX 1G 1W round switch
    WGCR111
    16AX 1G 1W round switch
  • 2
    WGCR121 - 16AX 2G 1W round switch
    WGCR121
    16AX 2G 1W round switch
  • 3
    WGCR122 - 16AX 2G 2W round switch
    WGCR122
    16AX 2G 2W round switch
  • 4
    WGCXL112FEG - 16AX 1G 2W switch w/fluorescence;eg
    WGCXL112FEG
    16AX 1G 2W switch w/fluorescence;eg
  • 5
    WGCXL112FKB - 16AX 1G 2W switch w/fluorescence;kb
    WGCXL112FKB
    16AX 1G 2W switch w/fluorescence;kb

Product catalogue

  • Product catalogue
  • Energy distribution
  • Energy management
  • Wiring accessories
  • Connected homes

Contact and Support

  • FAQ
  • How-to videos
  • Downloads
  • Find a distributor
  • Contact us
  • Newsletter

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

© Hager Group