The store will not work correctly when cookies are disabled.
Location Malaysia
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Wiring accessories
    • Inspire
    • inspire - light control
    • WGCL121P
    EAN-Nr.
    3250617285216
    Packaging
    10 Pieces
    • inspire - light control

    10A 2G PRESS SWITCH WGCL121P

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    10A 2G PRESS SWITCH

    WGCL121P

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Elec­tric current
    • Switching current
      10 A
    Voltage
    • Rated voltage
      250 V
    Archi­tec­ture
    • Control/­op­er­a­tion element
      Double push button
    Mater­ials
    • Colour
      White
    • Surface finish
      Glossy
    • Material
      Polycar­bonate (PC)
    • Treat­ment
      Untreated
    • Trans­parent
      No
    Dimen­sions
    • Height
      86 mm
    • Width
      86 mm
    • Depth
      25 mm
    • Built-in depth flush-­mounted boxes
      35 mm
    Controls and indic­ators
    • Number of buttons
      2
    • With feed­back signal contact
      No
    Connectivity
    • Type of connec­tion
      Screw terminal
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Accessories
    • Has labelling field
      No
    • Related Systems
      shark

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    RoHS report WGCL121P
    PDF

    Downloads

    • Image WGCL121P  | Hager

      Product Image WGCL121P

    • Product datasheet

      Image Hager Product data sheet WGCL121P  | Hager

      Hager Product data sheet WGCL121P

      10A 2G press switch

      PDF
    • Catalogue

      Image Hager Inspire catalogue MY  | Hager

      Hager Inspire catalogue MY

      Catalogue en-GB 2025-11-03

      PDF
      49,70 MB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity en-GB 2022-12-29

      PDF
      115,43 kB
      Image Declaration of conformity  | Hager

      Declaration of conformity

      Declaration of conformity en-GB 2022-12-21

      PDF
      115,43 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      WGCR111 - 16AX 1G 1W ROUND SWITCH
      WGCR111
      16AX 1G 1W ROUND SWITCH
    • 2
      WGCR121 - 16AX 2G 1W ROUND SWITCH
      WGCR121
      16AX 2G 1W ROUND SWITCH
    • 3
      WGCR122 - 16AX 2G 2W ROUND SWITCH
      WGCR122
      16AX 2G 2W ROUND SWITCH
    • 4
      WGCXL112FEG - 16AX 1G 2W SWITCH W/FLUORESCENCE;EG
      WGCXL112FEG
      16AX 1G 2W SWITCH W/FLUORESCENCE;EG
    • 5
      WGCXL112FKB - 16AX 1G 2W SWITCH W/FLUORESCENCE;KB
      WGCXL112FKB
      16AX 1G 2W SWITCH W/FLUORESCENCE;KB

    Product catalogue

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability

    © Hager Group