5G MULTI-GANG FRAME (HORIZONTAL);AS WGCCH5AS
Phase out product: please contact your electrical wholesaler for availability
Complete your system
Optional accessories
-
Rocker switch 48 products available -
Socket outlet 5 products available -
Insert for communication technology 1 products available
Complete your system
Technical characteristics
Capacity
-
Number of gangs5
Materials
-
ColourAurora silver
-
Surface finishMatt
-
MaterialPolycarbonate (PC)
-
Contains recycled material (% of total plastic weight)0
-
TreatmentCoated
Dimensions
-
Height8 mm
-
Width86 mm
-
Depth8 mm
Accessories
-
Has labelling fieldNo
Installation, mounting
-
Mounting onMounting plate
-
Mounting-/Connection PositionFront
Safety
-
Ingress Protection (IP) classIP20
-
Impact resistance IKIK02
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet WGCCH5AS
5G multi-gang frame (horizontal);as
PDF -
Declaration of conformity
BOC_CE_CERT_Tube_IRL_3321_FR_EN_08112022
Declaration of conformity en-GB 2022-12-30
PDF117,42 kB
More documentation