The store will not work correctly when cookies are disabled.
Location Malaysia
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Wiring accessories
    • Inspire
    • inspire - supple­mentary products
    • WGCBP1
    EAN-Nr.
    3250617292627
    Packaging
    20 Pieces
    • inspire - supple­mentary products

    BLANK PLATE WGCBP1

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    BLANK PLATE

    WGCBP1

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Mater­ials
    • Colour
      White
    • Surface finish
      Glossy
    • Material
      Polycar­bonate (PC)
    • Treat­ment
      Untreated
    Dimen­sions
    • Height
      8 mm
    • Width
      86 mm
    • Depth
      8 mm
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    • Impact resist­ance IK
      IK02
    Connectivity
    • Mounting type
      Screw mounting
    • With claw mounting
      No
    Iden­ti­fic­a­tion
    • Assembly arrange­ment
      Complete install­a­tion with frame
    • Related Systems
      shark

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    RoHS report WGCBP1
    PDF

    Downloads

    • Image WGCBP1  | Hager

      Product Image WGCBP1

    • Product datasheet

      Image Hager Product data sheet WGCBP1  | Hager

      Hager Product data sheet WGCBP1

      Blank plate

      PDF
    • Catalogue

      Image Hager Inspire catalogue MY  | Hager

      Hager Inspire catalogue MY

      Catalogue en-GB 2025-11-03

      PDF
      49,70 MB
    • Declaration of conformity

      Image BOC_CE_CERT_Tube_IRL_3321_FR_EN_08112022  | Hager

      BOC_CE_CERT_Tube_IRL_3321_FR_EN_08112022

      Declaration of conformity en-GB 2022-12-30

      PDF
      117,42 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      WGCXBP1KB - BLANK PLATE;KB
      WGCXBP1KB
      BLANK PLATE;KB
    • 2
      WGCVE2NB - ACCOMMODATION PLATE (2 MODULES), NB
      WGCVE2NB
      ACCOMMODATION PLATE (2 MODULES), NB
    • 3
      WGCVE2KB - ACCOMMODATION PLATE (2 MODULES), KB
      WGCVE2KB
      ACCOMMODATION PLATE (2 MODULES), KB
    • 4
      WGCVE2 - ACCOMMODATION PLATE (2 MODULES)
      WGCVE2
      ACCOMMODATION PLATE (2 MODULES)
    • 5
      WGCVE2EG - ACCOMMODATION PLATE (2 MODULES), EG
      WGCVE2EG
      ACCOMMODATION PLATE (2 MODULES), EG

    Product catalogue

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability

    © Hager Group