The store will not work correctly when cookies are disabled.
Location Malaysia
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • WDW101
    EAN-Nr.
    3250617032674
    Packaging
    1 piece

    Flush-mounted housing for WDI10x, flush with wall WDW101

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Flush-mounted housing for WDI10x, flush with wall

    WDW101

    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Technical characteristics

    Connectivity
    • With bus system KNX
      No
    • With bus system KNX radio
      No
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Mater­ials
    • Treat­ment
      Varnished
    • Colour
      Anthra­cite
    • RAL code
      7016
    • Material
      Steel
    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    Texts
    • Install­a­tion mode
      For flush-­mounted and hollow wall mounting, For vertical and hori­zontal mounting

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration WDW101
    PDF
    RoHS report WDW101
    PDF

    Downloads

    • Image WDW101  | Hager

      Product Image WDW101

    • Product datasheet

      Image Hager Product data sheet WDW101  | Hager

      Hager Product data sheet WDW101

      Flush-mounted housing for WDI10x, flush with wall

      PDF
    More documentation

    Product catalogue

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability

    © Hager Group