The store will not work correctly when cookies are disabled.
Location Malaysia
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Energy distri­bu­tion
    • Small distri­bu­tion boards up to 63 A
    • golf enclos­ures
    • VZ867
    EAN-Nr.
    3250611000570
    Packaging
    1 piece
    • golf enclos­ures

    terminal support MS 18M 5x16, 6x10 VZ867

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    terminal support MS 18M 5x16, 6x10

    VZ867

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Dimen­sions
    • Height
      30 mm
    • Width
      370 mm
    • Depth
      16 mm
    Mater­ials
    • Colour
      Jet black
    • RAL code
      9005

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - Encl.,gamma,surface m.,26 M,version FR (English)
    PDF
    1,48 MB
    REACH declaration VZ867
    PDF
    RoHS report VZ867
    PDF

    Downloads

    • Image VZ867  | Hager

      Product Image VZ867

    • Product datasheet

      Image Hager Product data sheet VZ867  | Hager

      Hager Product data sheet VZ867

      terminal support MS 18M 5x16, 6x10

      PDF
    • Brochure

      Image golf enclosure brochure MY  | Hager

      golf enclosure brochure MY

      Brochure en-GB 2025-08-25

      PDF
      3,88 MB
    • Declaration of conformity

      Image Declaration of conformity en-GB 2025-06-25  | Hager

      Declaration of conformity en-GB 2025-06-25

      PDF
      487,74 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      JP024 - Cover strip,universal,24M, for metal sheet cover
      JP024
      Cover strip, universal, 24M, for metal sheet cover
    • 2
      VZ604N - Door,golf,white,accessory,for VF/VS212
      VZ604N
      Door, golf, white, accessory, for VF/VS212
    • 3
      VS418PM - Small distributor,golf,surface,4row,IP40,72M,MS-terminal,N+PE,white door
      VS418PM
      Small distributor, golf, surface, 4row, IP40, 72M, MS-terminal, N+PE, white door
    • 4
      VS112PM - Small distributor,golf,surface,1row,IP40,12M,MS-terminal,N+PE,white door
      VS112PM
      Small distributor, golf, surface, 1row, IP40, 12M, MS-terminal, N+PE, white door
    • 5
      VF418PM - Small distributor,golf,flush,4row,IP40,72M,MS-terminal,N+PE,white door
      VF418PM
      Small distributor, golf, flush, 4row, IP40, 72M, MS-terminal, N+PE, white door

    Product catalogue

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability

    © Hager Group