The store will not work correctly in the case when cookies are disabled.
Malaysia
  • Contact us
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration & knowledge
  • Support
  • About us
Account
  • Home
  • Catalogue
  • Energy distri­bu­tion
  • Small distri­bu­tion boards up to 63 A
  • icos enclos­ures
  • VS112TVA
  • icos enclos­ures

Small distributor,icos,surface,1row,IP40,12M,MS-terminal,N+PE,transparent door VS112TVA

EAN-Nr.
3250616595606
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Small distributor,icos,surface,1row,IP40,12M,MS-terminal,N+PE,transparent door

VS112TVA

  • Technical characteristics
  • Environmental value
  • Documentations
  • More products
Download the sheet

Technical characteristics

Install­a­tion, mounting
  • Mounting on
    Surface mounting
Elec­tric current
  • Rated current
    63 A
Equip­ment
  • Number of rails
    1
  • Number of rows
    1
  • With lock
    No
  • Has neutral terminal block
    Yes
  • Has earthing terminal block
    Yes
  • Has mounting plate
    No
Capa­city
  • Number of modules
    12
Dimen­sions
  • Height
    165 mm
  • Width
    301 mm
  • Depth
    92,50 mm
  • Number of width units
    12
Cover, door
  • Number of cabinet doors
    1
  • Number of locks
    0
  • Door/­cover is trans­parent
    Yes
Mater­ials
  • Material
    Plastic
  • RAL code
    9010
  • Colour
    White
Safety
  • Impact resist­ance IK
    IK07
  • Ingress Protec­tion (IP) class
    IP40
  • Locking type
    Snap on lock
  • Glow wire test
    650 °C

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

Hager REACH declaration VS112TVA
PDF
Hager RoHS report VS112TVA
PDF

Downloads

  • Image VS112TVA  | Hager

    Product Image VS112TVA

  • Product datasheet

    Image Hager Product data sheet VS112TVA  | Hager

    Hager Product data sheet VS112TVA

    Small distributor,icos,surface,1row,IP40,12M,MS-terminal,N+PE,transparent door

    PDF
More documentation

Discover our other products of this range

    3
  • 1
    VS118TVA - Small distributor,icos,surface,1row,IP40,18M,MS-terminal,N+PE,transparent door
    VS118TVA
    Small distributor, icos, surface, 1row, IP40, 18M, MS-terminal, N+PE, transparent door
  • 2
    VS108TVA - Small distributor,icos,surface,1row,IP40,8M,MS-terminal,N+PE,transparent door
    VS108TVA
    Small distributor, icos, surface, 1row, IP40, 8M, MS-terminal, N+PE, transparent door
  • 3
    VS104TVA - Small distributor,icos,surface,1row,IP40,4M,MS-terminal,N+PE,transparent door
    VS104TVA
    Small distributor, icos, surface, 1row, IP40, 4M, MS-terminal, N+PE, transparent door

Product catalogue

  • Product catalogue
  • Energy distribution
  • Energy management
  • Wiring accessories
  • Connected homes

Contact and Support

  • FAQ
  • How-to videos
  • Downloads
  • Find a distributor
  • Contact us
  • Newsletter

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

© Hager Group