The store will not work correctly in the case when cookies are disabled.
Malaysia
  • Contact us
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration & knowledge
  • Support
  • About us
Account
  • Home
  • Catalogue
  • Energy distri­bu­tion
  • Small distri­bu­tion boards up to 63 A
  • golf enclos­ures
  • VS112TM
  • Energy distri­bu­tion

Small distributor,golf,surface,1row,IP40,12M,MS-terminal,N+PE,transparent door VS112TM

EAN-Nr.
3250616593831
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Small distributor,golf,surface,1row,IP40,12M,MS-terminal,N+PE,transparent door

VS112TM

  • Accessories
  • Technical characteristics
  • Environmental value
  • Documentations
  • More products

Complete your system

Optional accessories

  • Lock system 1 products available
  • DIN rail 1 products available

Complete your system

  • Lock system
  • DIN rail
  • VZ794N

    Key lock, golf, flush, surface mounting disributor, 2keys, accessory

    0.00 €  / *
  • VZ791N

    DIN rail, golf, 12M, flush, surface mounting distributor, accessory

    0.00 €  / *

Technical characteristics

Voltage
  • Nominal voltage
    400 - 400 V
Install­a­tion, mounting
  • Suit­able for outdoor usage
    No
  • Mounting on
    Surface mounting
Elec­tric current
  • Rated current
    63 A
Equip­ment
  • Number of rails
    1
  • Number of rows
    1
  • Number of section in width
    1
  • With lock
    No
  • Has neutral terminal block
    Yes
  • Has earthing terminal block
    Yes
  • Has mounting plate
    No
Capa­city
  • Number of modules
    12
Func­tions
  • With conduit inlets
    Yes
Dimen­sions
  • Height
    252 mm
  • Width
    282 mm
  • Depth
    99 mm
  • Number of width units
    12
Cover, door
  • Number of cabinet doors
    1
  • Number of locks
    0
  • Door/­cover is trans­parent
    Yes
Mater­ials
  • Material
    Plastic
  • RAL code
    9010
  • Colour
    Pure white
  • Ultra­vi­olet-res­istant
    No
Safety
  • Protec­tion class
    Isol­a­tion class II
  • Impact resist­ance IK
    IK07
  • Ingress Protec­tion (IP) class
    IP40
  • Locking type
    Snap on lock, Without lock
  • Glow wire test
    650 °C

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes

Certifications and documents

PEP - ENCLOSURE SURFACE GAMMA 26 M (english)
PDF
25,39 MB
Hager REACH declaration VS112TM
PDF
Hager RoHS report VS112TM
PDF

Downloads

  • Image VS112TM  | Hager

    Product Image VS112TM

  • Brochure

    Image golf enclosure brochure MY  | Hager

    golf enclosure brochure MY

    Brochure en-GB 2025-08-25

    PDF
    3,88 MB
  • Declaration of conformity

    Image Declaration of conformity en-GB 2025-06-25  | Hager

    Declaration of conformity en-GB 2025-06-25

    PDF
    487,74 kB
More documentation

Discover our other products of this range

    5
  • 1
    VF112TM - Small distributor,golf,flush,1row,12M,IP40,MS-terminal,N+PE,transparent door
    VF112TM
    Small distributor, golf, flush, 1row, 12M, IP40, MS-terminal, N+PE, transparent door
  • 2
    VF318TM - Small distributor,golf,flush,3row,IP40,54M,MS-terminal,N+PE,transparent door
    VF318TM
    Small distributor, golf, flush, 3row, IP40, 54M, MS-terminal, N+PE, transparent door
  • 3
    VF312PM - Small distributor,golf,flush,3row,36M,IP40,MS-terminal,N+PE,white door
    VF312PM
    Small distributor, golf, flush, 3row, 36M, IP40, MS-terminal, N+PE, white door
  • 4
    VF118TM - Small distributor,golf,flush,1row,18M,IP40,MS-terminal,N+PE,transparent door
    VF118TM
    Small distributor, golf, flush, 1row, 18M, IP40, MS-terminal, N+PE, transparent door
  • 5
    VF118PM - Small distributor,golf,flush,1row,18M,IP40,MS-terminal,N+PE,white door
    VF118PM
    Small distributor, golf, flush, 1row, 18M, IP40, MS-terminal, N+PE, white door

Product catalogue

  • Product catalogue
  • Energy distribution
  • Energy management
  • Wiring accessories
  • Connected homes

Contact and Support

  • FAQ
  • How-to videos
  • Downloads
  • Find a distributor
  • Contact us
  • Newsletter

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

© Hager Group