The store will not work correctly in the case when cookies are disabled.
Malaysia
  • Contact us
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration & knowledge
  • Support
  • About us
Account
  • Home
  • Catalogue
  • Energy distri­bu­tion
  • Small distri­bu­tion boards up to 63 A
  • golf enclos­ures
  • VF212TM
  • Energy distri­bu­tion

Small distributor,golf,flush,2row,24M,IP40,MS-terminal,N+PE,transparent door VF212TM

EAN-Nr.
3250616464094
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Small distributor,golf,flush,2row,24M,IP40,MS-terminal,N+PE,transparent door

VF212TM

  • Accessories
  • Technical characteristics
  • Environmental value
  • Documentations
  • More products
Download the sheet

Complete your system

Optional accessories

  • Cover strip 1 products available
  • Lock system 1 products available
  • Door/­op­er­ating panel 1 products available
  • Accessor­ies/s­pare parts for terminals 1 products available

Complete your system

  • Cover strip
  • Lock system
  • Door/­op­er­ating panel
  • Accessor­ies/s­pare parts for terminals
  • JP024

    Cover strip, universal, 24M, for metal sheet cover

    0.00 €  / *
  • VZ794N

    Key lock, golf, flush, surface mounting disributor, 2keys, accessory

    0.00 €  / *
  • VZ604N

    Door, golf, white, accessory, for VF/VS212

    0.00 €  / *
  • VZ865

    terminal support MS 12M 5x16, 6x10

    0.00 €  / *

Technical characteristics

Voltage
  • Nominal voltage
    400 - 400 V
Install­a­tion, mounting
  • Suit­able for outdoor usage
    No
  • Mounting on
    Flush mounting
Elec­tric current
  • Rated current
    63 A
Equip­ment
  • Number of rails
    2
  • Number of rows
    2
  • Number of section in width
    1
  • With lock
    No
  • Has neutral terminal block
    Yes
  • Has earthing terminal block
    Yes
  • Has mounting plate
    No
Capa­city
  • Number of modules
    24
Func­tions
  • With conduit inlets
    Yes
Dimen­sions
  • Height
    418 mm
  • Width
    382 mm
  • Depth
    97,50 mm
  • Built-in height
    382 mm
  • Built-in width
    318 mm
  • Built-in depth
    72 mm
  • Number of width units
    12
Cover, door
  • Number of cabinet doors
    1
  • Number of locks
    0
  • Door/­cover is trans­parent
    Yes
Mater­ials
  • Material
    Plastic
  • RAL code
    9010
  • Colour
    Pure white
  • Ultra­vi­olet-res­istant
    No
Safety
  • Protec­tion class
    Isol­a­tion class II
  • Impact resist­ance IK
    IK07
  • Ingress Protec­tion (IP) class
    IP40
  • Locking type
    Snap on lock, Without lock
  • Glow wire test
    650 °C

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes

Certifications and documents

PEP - ENCLOSURE SURFACE GAMMA 26 M (english)
PDF
25,39 MB
Hager REACH declaration VF212TM
PDF
Hager RoHS report VF212TM
PDF

Downloads

  • Image VF212TM  | Hager

    Product Image VF212TM

  • Product datasheet

    Image Hager Product data sheet VF212TM  | Hager

    Hager Product data sheet VF212TM

    Small distributor,golf,flush,2row,24M,IP40,MS-terminal,N+PE,transparent door

    PDF
  • Brochure

    Image golf enclosure brochure MY  | Hager

    golf enclosure brochure MY

    Brochure en-GB 2025-08-25

    PDF
    3,88 MB
  • Declaration of conformity

    Image Declaration of conformity en-GB 2025-06-25  | Hager

    Declaration of conformity en-GB 2025-06-25

    PDF
    487,74 kB
More documentation

Discover our other products of this range

    5
  • 1
    VF112TM - Small distributor,golf,flush,1row,12M,IP40,MS-terminal,N+PE,transparent door
    VF112TM
    Small distributor, golf, flush, 1row, 12M, IP40, MS-terminal, N+PE, transparent door
  • 2
    VF318PM - Small distributor,golf,flush,3row,54M,IP40,MS-terminal,N+PE,white door
    VF318PM
    Small distributor, golf, flush, 3row, 54M, IP40, MS-terminal, N+PE, white door
  • 3
    VF118TM - Small distributor,golf,flush,1row,18M,IP40,MS-terminal,N+PE,transparent door
    VF118TM
    Small distributor, golf, flush, 1row, 18M, IP40, MS-terminal, N+PE, transparent door
  • 4
    VZ794N - Key lock,golf,flush,surface mounting disributor,2keys,accessory
    VZ794N
    Key lock, golf, flush, surface mounting disributor, 2keys, accessory
  • 5
    VZ792N - DIN rail,golf,18M,flush,surface mounting distributor,accessory
    VZ792N
    DIN rail, golf, 18M, flush, surface mounting distributor, accessory

Product catalogue

  • Product catalogue
  • Energy distribution
  • Energy management
  • Wiring accessories
  • Connected homes

Contact and Support

  • FAQ
  • How-to videos
  • Downloads
  • Find a distributor
  • Contact us
  • Newsletter

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

© Hager Group