The store will not work correctly when cookies are disabled.
Location Malaysia
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Energy distri­bu­tion
    • Small distri­bu­tion boards up to 63 A
    • vector enclos­ures
    • VE118PN
    EAN-Nr.
    3250616450387
    Packaging
    1 piece
    • vector enclos­ures

    Enclosure,vector,surface mounted,IP65,18M,UV stable,with metric cable entry VE118PN

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Enclosure,vector,surface mounted,IP65,18M,UV stable,with metric cable entry

    VE118PN

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Complete your system

    Optional accessories

    • Lock system 1 products available

    Complete your system

    • Lock system
    • VZ311

      Key lock, vector, with 2 keys

      €0.00  / *

    Technical characteristics

    Connec­tion
    • Number of conduit inlets
      15
    Voltage
    • Nominal voltage
      400 - 400 V
    • Rated oper­a­tional voltage in DC
      1000 - 1000 V
    Install­a­tion, mounting
    • Suit­able for outdoor usage
      Yes
    • Mounting on
      Surface mounting
    Elec­tric current
    • Rated current IN
      63 A
    Equip­ment
    • Number of rails
      1
    • Number of rows
      1
    • Number of section in width
      1
    • With lock
      No
    • Has neutral terminal block
      No
    • Has earthing terminal block
      No
    • Has mounting plate
      No
    Capa­city
    • Number of modules
      18
    Func­tions
    • With conduit inlets
      Yes
    Dimen­sions
    • Height
      302 mm
    • Width
      418 mm
    • Depth
      151 mm
    • Number of width units
      18
    Cover, door
    • Number of cabinet doors
      1
    • Number of locks
      0
    • Door/­cover is trans­parent
      Yes
    • Cabinet door type
      Single door
    Connectivity
    • Mounting type
      Screw mounting
    Mater­ials
    • Material
      Polycar­bonate (PC)
    • RAL code
      7035
    • Colour
      Light grey
    • Ultra­vi­olet-res­istant
      Yes
    Safety
    • Protec­tion class
      Isol­a­tion class II
    • Ingress Protec­tion (IP) class
      IP65
    • Locking type
      Snap on lock, Without lock
    • Glow wire test
      850 °C
    • Protec­tion class with door
      IP65

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - ENCLOSURE SURFACE GAMMA 26 M (English )
    PDF
    25,24 MB
    REACH declaration VE118PN
    PDF
    RoHS report VE118PN
    PDF

    Downloads

    • Image VE118PN  | Hager

      Product Image VE118PN

    • Product datasheet

      Image Hager Product data sheet VE118PN  | Hager

      Hager Product data sheet VE118PN

      Enclosure,vector,surface mounted,IP65,18M,UV stable,with metric cable entry

      PDF
    • Brochure

      Image Brochure fr-BE 2023-08-22  | Hager

      Brochure fr-BE 2023-08-22

      PDF
      12,69 MB
      Image Brochure nl-BE 2023-08-22  | Hager

      Brochure nl-BE 2023-08-22

      PDF
      12,68 MB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-12-19

      PDF
      258,36 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-11-14

      PDF
      257,02 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      399,26 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      402,31 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      VE318PN - Enclosure,vector,surface mounted,IP65,54M,UV-stable,with metric cable entry
      VE318PN
      Enclosure, vector, surface mounted, IP65, 54M, UV-stable, with metric cable entry
    • 2
      VE412PN - Enclosure,vector,surface mounted,IP65,48M,UV stable,with metric cable entry
      VE412PN
      Enclosure, vector, surface mounted, IP65, 48M, UV stable, with metric cable entry
    • 3
      VE218PN - Enclosure,vector,surface mounted,IP65,36M,UV stable, with metric cable entry
      VE218PN
      Enclosure, vector, surface mounted, IP65, 36M, UV stable, with metric cable entry
    • 4
      VE103PN - Enclocure,vector,flush mounted,IP65,3M,UV stable,with metric cable entry
      VE103PN
      Enclocure, vector, flush mounted, IP65, 3M, UV stable, with metric cable entry
    • 5
      VZ311 - Key lock, vector,with 2 keys
      VZ311
      Key lock, vector, with 2 keys

    Product catalogue

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability

    © Hager Group