Output module 2x 6A /230V~, 2 inputs, flush mounted, KNX TYB692F
Phase out product: please contact your electrical wholesaler for availability
Technical characteristics
Connectivity
-
With bus system KNXYes
-
With bus system KNX radioNo
Settings
-
Supported configuration modeETS
Dimensions
-
Height44 mm
-
Width43 mm
-
Depth22 mm
-
Built-in depth40 mm
Installation, mounting
-
Mounting onFlush mounting
Materials
-
ColourLight grey
Equipment
-
Radio frequency bidirectionalNo
-
With switch for manual switchYes
Electric current
-
Max. switching current6 A
-
Rated current IN6 A
-
Bus current consumption while idle5 mA
Frequency
-
Frequency50 - 60 Hz
Power
-
Output power500 W
-
230 V incandescent and halogen lamp500 W
-
Power incandescent lamp500 - 500 W
Voltage
-
Rated operational voltage Ue230 - 230 V
-
System supply voltage30 V DC Via bus
-
Operating voltage over bus21 - 32 V
Safety
-
Ingress Protection (IP) classIP20
Use conditions
-
Operating temperature-5 - 45 °C
Connection
-
Cross-section rigid conductor0.75 - 2.5 mm²
-
Cross-section flexible conductor0.75 - 2.5 mm²
Texts
-
FunctionWith safety functions e.g. for wind, rain, alarm, Binary input functions: Switching, dimming, blind, value transmitter, scene, priority, timer operation, subplate, With positioning function for blind and lamella position, With sun shade function
-
Type of connectionWith screw terminals
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet TYB692F
Output module 2x 6A /230V~, 2 inputs, flush mounted, KNX
PDF -
Declaration of conformity
Declaration
Declaration of conformity International 2022-01-13
PDF129,43 kB
More documentation