DIMMER 4 CHANNELS 300W WITH PARALLELIZATION TYA664AN
Phase out product: please contact your electrical wholesaler for availability
Technical characteristics
Voltage
-
Operating voltage over bus21 - 32 V
-
Input voltage230 - 230 V
-
System supply voltage30 V DC Via bus
-
Auxiliary tension230 - 230 V
Electric current
-
Bus current consumption data transfer2,40 mA
-
Rated current IN5,20 A
Frequency
-
Frequency50 - 60 Hz
Use conditions
-
Operating temperature-5 - 45 °C
Connection
-
Cross-section flexible conductor0.75 - 2.5 mm²
-
Cross-section rigid conductor0.75 - 2.5 mm²
-
Connector/plug typeDRA (DIN-rail Adapter)
Equipment
-
Number of outputs4
-
Type of dimmerDimming actuator
-
With batteryNo
Lighting
-
LED lamp power240 W
-
Dimmable 230 V LED lamp60 - 60 W
Capacity
-
Number of modules8
Power
-
230 V incandescent and halogen lamp300 W
-
Power incandescent lamp5 - 5 W
-
Power of variator5 - 300 W
Connectivity
-
With bus system KNX radioNo
-
Type of connectionquickconnect
Settings
-
Supported configuration modeETS
Texts
-
FuseOverheating protection (display using LEDs), Short-circuit proof and overload-proof (display using LEDs)
-
Operating modeLoad coupling of 4 channels to increase output power using parallel connection of the outputs
-
Dimming principlePhase cut-on or cut-off according to load type, self-learning, Minimum/maximum dimming values per channel settable on device
-
FunctionLearning function for optimised operation of compact fluorescent lamps and LED luminaires can be activated via the bus
-
Type of connectionWith quickconnect plug-in terminals
-
LabellingLarge labelling field
-
ProtectionWith overheating, overload and short-circuit protection
Materials
-
RAL code7035
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
More documentation