The store will not work correctly when cookies are disabled.
Location Malaysia
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Smoke detector
    • Smoke detector
    • Radio smoke/heat alarm and accessories
    • TG550A
    EAN-Nr.
    3599430009662
    Packaging
    1 piece
    • Radio smoke/heat alarm and accessories

    Smoke detector, radio interlink, 10 year-lithium battery TG550A

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Smoke detector, radio interlink, 10 year-lithium battery

    TG550A

    • Technical characteristics
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Connectivity
    • Connect­able
      Yes
    • Radio connec­tion optional
      No
    • Connectivity type
      Radio
    Power supply
    • Supply voltage
      Lithium battery 6 V
    Equip­ment
    • Sounder volume
      85 dB
    Dimen­sions
    • Diameter
      116 mm
    • Height
      49 mm
    Battery
    • Battery life
      10 years non-re­place­able lithium battery
    Safety
    • Ingress Protec­tion (IP) class
      IP32
    Use condi­tions
    • Oper­ating temper­ature
      -10 - 65 °C
    Mater­ials
    • RAL code
      9010

    Downloads

    • Image TG550A  | Hager

      Product Image TG550A

    • Product datasheet

      Image Hager Product data sheet TG550A  | Hager

      Hager Product data sheet TG550A

      Smoke detector, radio interlink, 10 year-lithium battery

      PDF
    • Product certificate

      Image Product certificate de-DE 2025-08-19  | Hager

      Product certificate de-DE 2025-08-19

      PDF
      481,12 kB
      Image Product certificate en-GB 2025-02-21  | Hager

      Product certificate en-GB 2025-02-21

      PDF
      123,79 kB
      Image VdS certificate (DE, EN)  | Hager

      VdS certificate (DE, EN)

      Product certificate en-GB, de-DE 2023-12-01

      PDF
      901,43 kB
    • Declaration of conformity

      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      Declaration of conformity en-GB 2026-09-28

      PDF
      380,09 kB
    More documentation

    Discover our other products of this range

      1
    • 1
      TG551A - Smoke and heat detector, radio interlink, 10 year lithium battery
      TG551A
      Smoke and heat detector, radio interlink, 10 year lithium battery

    Product catalogue

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability

    © Hager Group