The store will not work correctly when cookies are disabled.
Location Malaysia
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • SV123
    EAN-Nr.
    3250615721235
    Packaging
    12 Pieces

    BP MOMENTARY SP NC 16A 250V RED SIGNAL SV123

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    BP MOMENTARY SP NC 16A 250V RED SIGNAL

    SV123

    • Technical characteristics
    • Documentations
    Download the sheet

    Technical characteristics

    Equip­ment
    • Number of NO contacts
      0
    • Number of NC contacts
      1
    Capa­city
    • Number of modules
      1
    Power
    • Total power loss under IN
      1,40 W
    Voltage
    • Rated oper­a­tional voltage Ue
      250 - 250 V
    • Command voltage AC
      230 - 230 V
    Power supply
    • Supply voltage
      230 V

    Downloads

    • Product datasheet

      Image Hager Product data sheet SV123  | Hager

      Hager Product data sheet SV123

      Product data sheet en-GB 2026-06-05

      PDF
    More documentation

    Product catalogue

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability

    © Hager Group