The store will not work correctly when cookies are disabled.
Location Malaysia
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • SU213
    EAN-Nr.
    3250615712134
    Packaging
    12 Pieces

    Bell 220/240V SU213

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Bell 220/240V

    SU213

    • Technical characteristics
    • Documentations
    Download the sheet

    Technical characteristics

    Elec­tric current
    • Rated current IN
      0,03 A
    Dimen­sions
    • Height
      81 mm
    • Width
      18 mm
    • Depth
      64 mm
    Use condi­tions
    • Oper­ating temper­ature
      -10 - 40 °C
    • Stor­age/trans­port temper­ature
      -25 - 60 °C
    Connec­tion
    • Cross-sec­tion flex­ible conductor
      4 mm²
    • Cross-sec­tion rigid conductor
      6 mm²
    Power
    • Power dissip­a­tion at IN
      6,50 W
    • Power consump­tion (VA)
      6,50 VA
    Equip­ment
    • Noise level
      85
    Frequency
    • Frequency
      50 - 60 Hz
    Capa­city
    • Number of modules
      1
    Voltage
    • Rated oper­a­tional voltage Ue
      220 - 240 V

    Downloads

    • Image SU213  | Hager

      Product Image SU213

    • Product datasheet

      Image Hager Product data sheet SU213  | Hager

      Hager Product data sheet SU213

      Bell 220/240V

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-14  | Hager

      Declaration of conformity en-US 2026-07-14

      PDF
      272,92 kB
    More documentation

    Product catalogue

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability

    © Hager Group