The store will not work correctly in the case when cookies are disabled.
Malaysia
  • Contact us
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration & knowledge
  • Support
  • About us
Account
  • Home
  • Catalogue
  • Energy manage­ment
  • Energy monit­oring system
  • Energy metering agardio
  • SM214
  • Energy manage­ment

Unit Ethernet+RS485 Jbus/Modbus for SM103E SM214

EAN-Nr.
3250615632142
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Unit Ethernet+RS485 Jbus/Modbus for SM103E

SM214

  • Accessories
  • Technical characteristics
  • Environmental value
  • Documentations
  • More products
Download the sheet

Complete your system

Compatible products

  • Referenced by 1 products available

Referenced by

  • SM103E

    Multi-function measurement device Evolution

    0.00 €  / *

Technical characteristics

Use condi­tions
  • Oper­ating temper­ature
    -10 - 55 °C
  • Stor­age/trans­port temper­ature
    -20 - 80 °C
Connec­tion
  • Cross-sec­tion flex­ible conductor
    0.5 - 1.5 mm²
  • Cross-sec­tion rigid conductor
    0.5 - 1.5 mm²
Safety
  • Ingress Protec­tion (IP) class
    IP20
Voltage
  • Rated insu­la­tion voltage Ui
    4000 V
Dimen­sions
  • Height
    84 mm
  • Width
    42 mm
  • Depth
    36 mm

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

Hager REACH declaration SM214
PDF
Hager RoHS report SM214
PDF

Downloads

  • Image SM214  | Hager

    Product Image SM214

  • Product datasheet

    Image Hager Product data sheet SM214  | Hager

    Hager Product data sheet SM214

    Unit Ethernet+RS485 Jbus/Modbus for SM103E

    PDF
More documentation

Discover our other products of this range

    5
  • 1
    SM211 - Unit RS485 Jbus/Modbus for SM103E
    SM211
    Unit RS485 Jbus/Modbus for SM103E
  • 2
    ECR180T - 1 Phase kWhmeter direct 3x80A 4M MODBUS
    ECR180T
    1 Phase kWhmeter direct 3x80A 4M MODBUS
  • 3
    ECR300C - 3 Phase kWhmeter via CT 1A or 5A 4M MODBUS MID
    ECR300C
    3 Phase kWhmeter via CT 1A or 5A 4M MODBUS MID
  • 4
    ECR310D - 3 Phase kWhmeter direct 125A 6M MODBUS MID
    ECR310D
    3 Phase kWhmeter direct 125A 6M MODBUS MID
  • 5
    SM205 - Unit T°C for SM103E
    SM205
    Unit T°C for SM103E

Product catalogue

  • Product catalogue
  • Energy distribution
  • Energy management
  • Wiring accessories
  • Connected homes

Contact and Support

  • FAQ
  • How-to videos
  • Downloads
  • Find a distributor
  • Contact us
  • Newsletter

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

© Hager Group