The store will not work correctly when cookies are disabled.
Location Malaysia
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Energy manage­ment
    • Energy monit­oring system
    • Energy metering agardio
    • SM210
    EAN-Nr.
    3250615632104
    Packaging
    1 piece
    Data Act Notice
    • Energy metering agardio

    Unit RS485 Jbus/Modbus for SM102E SM210

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Unit RS485 Jbus/Modbus for SM102E

    SM210

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Use condi­tions
    • Oper­ating temper­ature
      -10 - 55 °C
    • Stor­age/trans­port temper­ature
      -20 - 80 °C
    Connec­tion
    • Cross-sec­tion flex­ible conductor
      0.5 - 1.5 mm²
    • Cross-sec­tion rigid conductor
      0.5 - 1.5 mm²
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Voltage
    • Rated insu­la­tion voltage Ui
      4000 V
    Dimen­sions
    • Height
      84 mm
    • Width
      21 mm
    • Depth
      36 mm
    Data act compli­ance
    • Is gener­ating data
      Yes
    • Data types
      Alarms, Elec­trical meas­ure­ment, Detailed elec­trical meas­ure­ment
    • Data formats
      MODBUS (RTU)
    • Estim­ated daily data volume
      10 KB - 100 KB
    • Real time data gener­a­tion
      Yes
    • Data stored on device
      No

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration SM210
    PDF
    RoHS report SM210
    PDF

    Downloads

    • Image SM210  | Hager

      Product Image SM210

    • Product datasheet

      Image Hager Product data sheet SM210  | Hager

      Hager Product data sheet SM210

      Unit RS485 Jbus/Modbus for SM102E

      PDF
    • SupportDataActNotice

      Image Data Act Notice  | Hager

      Data Act Notice

      Data Act Notice for Hager connected products and services - Status 28.11.2025 (English)

      URL
    More documentation

    Discover our other products of this range

      5
    • 1
      SM201 - Pulsed output module for SM103E
      SM201
      Pulsed output module for SM103E
    • 2
      ECR310D - 3 Phase kWhmeter direct 125A 6M MODBUS MID
      ECR310D
      3 Phase kWhmeter direct 125A 6M MODBUS MID
    • 3
      ECR180D - 1 Phase kWhmeter direct 80A 2M MODBUS MID
      ECR180D
      1 Phase kWhmeter direct 80A 2M MODBUS MID
    • 4
      ECR180T - 1 Phase kWhmeter direct 3x80A 4M MODBUS
      ECR180T
      1 Phase kWhmeter direct 3x80A 4M MODBUS
    • 5
      SM203 - Analogue output module for SM103E
      SM203
      Analogue output module for SM103E

    Product catalogue

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability

    © Hager Group