The store will not work correctly when cookies are disabled.
Location Malaysia
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • SM151
    EAN-Nr.
    3250615631510
    Packaging
    1 piece

    Digital ammeter 0-150A indirect reading SM151

    No longer available

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Digital ammeter 0-150A indirect reading

    SM151

    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Technical characteristics

    Capa­city
    • Number of modules
      4
    Use condi­tions
    • Oper­ating temper­ature
      -10 - 55 °C
    • Stor­age/trans­port temper­ature
      -40 - 70 °C
    Connec­tion
    • Cross-sec­tion flex­ible conductor
      6 mm²
    • Cross-sec­tion rigid conductor
      10 mm²
    Dimen­sions
    • Height
      85 mm
    • Width
      70 mm
    • Depth
      54 mm
    Meas­ure­ment
    • Current meas­ure­ment range
      0 - 150 A
    • Type of meas­uring instru­ment
      Digital
    Power
    • Power consump­tion (VA)
      1 VA
    • Power dissip­a­tion at IN
      1 W
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Install­a­tion, mounting
    • Mounting on
      DIN rail
    Func­tions
    • Accuracy class
      0.01
    Frequency
    • Frequency
      45 - 65 Hz

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration SM151
    PDF
    RoHS report SM151
    PDF

    Downloads

    • Image SM151  | Hager

      Product Image SM151

    • Product datasheet

      Image Hager Product data sheet SM151  | Hager

      Hager Product data sheet SM151

      Digital ammeter 0-150A indirect reading

      PDF
    More documentation

    Product catalogue

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability

    © Hager Group