Analogue ammeter 0-30A direct reading SM030
EAN-Nr.
3250615630308
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Phase out product: please contact your electrical wholesaler for availability
Technical characteristics
Capacity
-
Number of modules4
Use conditions
-
Operating temperature-25 - 50 °C
-
Storage/transport temperature-40 - 80 °C
Connection
-
Cross-section flexible conductor1 - 6 mm²
-
Cross-section rigid conductor1.5 - 10 mm²
Dimensions
-
Height85 mm
-
Width70 mm
-
Depth54 mm
Measurement
-
Current measurement range0 - 30 A
-
Type of measuring instrumentAnalog
Power
-
Power consumption VA1,10 VA
-
Total power loss under IN1,10 W
Safety
-
Ingress Protection (IP) classIP20
Installation, mounting
-
Mounting onDIN rail
Functions
-
Accuracy class0.015
Voltage
-
Rated insulation voltage Ui2000 V
Frequency
-
Frequency45 - 65 Hz
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet SM030
Analogue ammeter 0-30A direct reading
PDF
More documentation