Analogue ammeter 0-5A direct reading SM005
No longer available
Technical characteristics
Capacity
-
Number of modules4
Use conditions
-
Operating temperature-25 - 50 °C
-
Storage/transport temperature-40 - 80 °C
Connection
-
Cross-section flexible conductor1 - 6 mm²
-
Cross-section rigid conductor1.5 - 10 mm²
Dimensions
-
Height85 mm
-
Width70 mm
-
Depth54 mm
Measurement
-
Current measurement range0 - 5 A
-
Type of measuring instrumentAnalog
Power
-
Power consumption (VA)1,10 VA
-
Power dissipation at IN1,10 W
Safety
-
Ingress Protection (IP) classIP20
Installation, mounting
-
Mounting onDIN rail
Functions
-
Accuracy class0.015
Voltage
-
Rated insulation voltage Ui2000 V
Frequency
-
Frequency45 - 65 Hz
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet SM005
Analogue ammeter 0-5A direct reading
PDF
More documentation