The store will not work correctly when cookies are disabled.
Location Malaysia
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • SK606
    EAN-Nr.
    3250615616067
    Packaging
    1 piece

    Switch with key 10A SK606

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Switch with key 10A

    SK606

    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Technical characteristics

    Archi­tec­ture
    • Number of poles
      2
    • Control/­op­er­a­tion element
      Load switch
    • Type of pole
      2P
    Elec­tric current
    • Rated current IN
      10 A
    • Rated condi­tional short-­cir­cuit current Icc with gl-gG fuses
      3 kA
    Voltage
    • Rated oper­a­tional voltage Ue
      400 - 400 V
    • Type voltage supply
      AC
    • Rated insu­la­tion voltage Ui
      440 V
    Capa­city
    • Number of modules
      3
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Frequency
    • Frequency
      50 - 50 Hz
    Dimen­sions
    • Height
      85 mm
    • Width
      70 mm
    • Depth
      64 mm
    Equip­ment
    • Number of NO contacts
      2
    • Number of NC contacts
      0
    Use condi­tions
    • Oper­ating temper­ature
      -10 - 40 °C
    • Stor­age/trans­port temper­ature
      -40 - 80 °C
    Connec­tion
    • Cross-sec­tion flex­ible conductor
      1.5 - 10 mm²
    • Cross-sec­tion rigid conductor
      1 - 6 mm²
    Power
    • Power dissip­a­tion at IN
      1 W

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration SK606
    PDF
    RoHS report SK606
    PDF

    Downloads

    • Image SK606  | Hager

      Product Image SK606

    • Product datasheet

      Image Hager Product data sheet SK606  | Hager

      Hager Product data sheet SK606

      Switch with key 10A

      PDF
    • Declaration of conformity

      Image Declaration of conformity for Inverter / Switch  | Hager

      Declaration of conformity for Inverter / Switch

      Declaration of conformity International 2021-10-13

      PDF
      133,67 kB
      Image Declaration of conformity for Inverter / Switch  | Hager

      Declaration of conformity for Inverter / Switch

      Declaration of conformity International 2019-11-04

      PDF
      115,04 kB
    More documentation

    Product catalogue

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability

    © Hager Group