The store will not work correctly in the case when cookies are disabled.
Malaysia
  • Contact us
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration & knowledge
  • Support
  • About us
Account
  • Home
  • Catalogue
  • Energy manage­ment
  • Energy monit­oring devices
  • Volt and ampere meters and accessories
  • SK604
  • Modular devices
  • Energy manage­ment

Changeover switch 4DIRo SK604

EAN-Nr.
3250615616043
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Changeover switch 4DIRo

SK604

  • Technical characteristics
  • Environmental value
  • Documentations
  • More products

Technical characteristics

Elec­tric current
  • Rated current
    20 A
Capa­city
  • Number of modules
    3
Frequency
  • Frequency
    50 - 50 Hz
Use condi­tions
  • Oper­ating temper­ature
    -10 - 40 °C
  • Stor­age/trans­port temper­ature
    -40 - 80 °C
Connectivity
  • Type of connec­tion
    Screw terminal
Connec­tion
  • Cross-sec­tion flex­ible conductor
    1.5 - 10 mm²
  • Cross-sec­tion rigid conductor
    1 - 6 mm²
Power
  • Total power loss under IN
    1 W
Dimen­sions
  • Height
    85 mm
  • Width
    70 mm
  • Depth
    64 mm
Safety
  • Ingress Protec­tion (IP) class
    IP20
Voltage
  • Rated insu­la­tion voltage Ui
    690 V
  • Rated oper­a­tional voltage Ue
    660 - 660 V
Equip­ment
  • With battery
    No

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes
Halogen free Yes

Certifications and documents

Hager REACH declaration SK604
PDF
Hager RoHS report SK604
PDF

Downloads

  • Image SK604  | Hager

    Product Image SK604

  • Declaration of conformity

    Image Declaration of conformity for Inverter / Switch  | Hager

    Declaration of conformity for Inverter / Switch

    Declaration of conformity International 2021-10-13

    PDF
    133,67 kB
    Image Declaration of conformity for Inverter / Switch  | Hager

    Declaration of conformity for Inverter / Switch

    Declaration of conformity International 2019-11-04

    PDF
    115,04 kB
More documentation

Discover our other products of this range

    5
  • 1
    SFM125 - 1-pole, 25A Modular Changeover Switch without Common Point
    SFM125
    1-pole, 25A Modular Changeover Switch without Common Point
  • 2
    SK606 - Switch with key 10A
    SK606
    Switch with key 10A
  • 3
    SK601 - Reverser 2O 2F
    SK601
    Reverser 2O 2F
  • 4
    SF463 - 4 pole Changeoverswitch 63A I-0-II
    SF463
    4 pole Changeoverswitch 63A I-0-II
  • 5
    SFH225 - 2-pole, 25A Modular Changeover Switch with Top Common Point
    SFH225
    2-pole, 25A Modular Changeover Switch with Top Common Point

Product catalogue

  • Product catalogue
  • Energy distribution
  • Energy management
  • Wiring accessories
  • Connected homes

Contact and Support

  • FAQ
  • How-to videos
  • Downloads
  • Find a distributor
  • Contact us
  • Newsletter

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

© Hager Group