Ammeter switch 3 O SK603
Phase out product: please contact your electrical wholesaler for availability
Technical characteristics
Electric current
-
Rated current IN20 A
Capacity
-
Number of modules3
Frequency
-
Frequency50 - 50 Hz
Use conditions
-
Operating temperature-10 - 40 °C
-
Storage/transport temperature-40 - 80 °C
Connectivity
-
Type of connectionScrew terminal
Connection
-
Cross-section flexible conductor1.5 - 10 mm²
-
Cross-section rigid conductor1 - 6 mm²
Power
-
Power dissipation at IN1 W
Dimensions
-
Height85 mm
-
Width70 mm
-
Depth64 mm
Safety
-
Ingress Protection (IP) classIP20
Voltage
-
Rated insulation voltage Ui690 V
-
Rated operational voltage Ue400 - 400 V
Installation, mounting
-
Mounting onDIN rail
Architecture
-
Type of pole3P+N
Equipment
-
With batteryNo
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet SK603
Ammeter switch 3 O
PDF -
Declaration of conformity
Declaration of conformity for Inverter / Switch
Declaration of conformity International 2021-10-13
PDF133,67 kB
Declaration of conformity for Inverter / Switch
Declaration of conformity International 2019-11-04
PDF115,04 kB
More documentation