The store will not work correctly in the case when cookies are disabled.
Malaysia
  • Contact us
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration & knowledge
  • Support
  • About us
Account
  • Home
  • Catalogue
  • Modular devices
  • Switching and signalling devices
  • Change-over switches, key switches and accessories
  • SK601
  • Modular devices

Reverser 2O 2F SK601

EAN-Nr.
3250615616012
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Reverser 2O 2F

SK601

  • Technical characteristics
  • Environmental value
  • Documentations
  • More products

Technical characteristics

Archi­tec­ture
  • Number of poles
    2
  • Type of pole
    2P
Elec­tric current
  • Rated current
    20 A
  • Rated condi­tional short-­cir­cuit current Icc with gl-gG fuses
    8 kA
Voltage
  • Rated oper­a­tional voltage Ue
    660 - 660 V
  • Type voltage supply
    AC
  • Rated insu­la­tion voltage Ui
    690 V
Capa­city
  • Number of modules
    3
Safety
  • Ingress Protec­tion (IP) class
    IP20
Frequency
  • Frequency
    50 - 50 Hz
Dimen­sions
  • Height
    85 mm
  • Width
    53 mm
  • Depth
    64 mm
Equip­ment
  • Number of NO contacts
    2
  • Number of NC contacts
    2
Use condi­tions
  • Oper­ating temper­ature
    -10 - 40 °C
  • Stor­age/trans­port temper­ature
    -40 - 80 °C
Connec­tion
  • Cross-sec­tion flex­ible conductor
    1.5 - 10 mm²
  • Cross-sec­tion rigid conductor
    1 - 6 mm²

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

Hager REACH declaration SK601
PDF
Hager RoHS report SK601
PDF

Downloads

  • Image SK601  | Hager

    Product Image SK601

  • Declaration of conformity

    Image Declaration of conformity for Inverter / Switch  | Hager

    Declaration of conformity for Inverter / Switch

    Declaration of conformity International 2021-10-13

    PDF
    133,67 kB
    Image Declaration of conformity for Inverter / Switch  | Hager

    Declaration of conformity for Inverter / Switch

    Declaration of conformity International 2019-11-04

    PDF
    115,04 kB
More documentation

Discover our other products of this range

    5
  • 1
    SFM125 - 1-pole, 25A Modular Changeover Switch without Common Point
    SFM125
    1-pole, 25A Modular Changeover Switch without Common Point
  • 2
    SK606 - Switch with key 10A
    SK606
    Switch with key 10A
  • 3
    SF463 - 4 pole Changeoverswitch 63A I-0-II
    SF463
    4 pole Changeoverswitch 63A I-0-II
  • 4
    SFH225 - 2-pole, 25A Modular Changeover Switch with Top Common Point
    SFH225
    2-pole, 25A Modular Changeover Switch with Top Common Point
  • 5
    SFT225 - 2-pole, 25A Centre Off Modular Changeover Switch with Top Common Point
    SFT225
    2-pole, 25A Centre Off Modular Changeover Switch with Top Common Point

Product catalogue

  • Product catalogue
  • Energy distribution
  • Energy management
  • Wiring accessories
  • Connected homes

Contact and Support

  • FAQ
  • How-to videos
  • Downloads
  • Find a distributor
  • Contact us
  • Newsletter

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

© Hager Group