The store will not work correctly when cookies are disabled.
Location Malaysia
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Modular devices
    • Protec­tion and accessories
    • Mini­ature circuit breakers (MCB)
    • MY325E
    EAN-Nr.
    3250614320880
    Packaging
    4 Pieces
    • Mini­ature circuit breakers (MCB)

    MCB 3P 4.5kA C-25A 3M MY325E

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    MCB 3P 4.5kA C-25A 3M

    MY325E

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Elec­tric current
    • Rated current IN
      25 A
    • Rated short-­cir­cuit breaking capa­city Icn under 230 V AC according to IEC 60898-1
      6 kA
    • Rated current at -15°C
      30,42 A
    • Rated current at -10°C
      29,82 A
    • Rated current at -5°C
      29,22 A
    • Rated current at 0°C
      28,62 A
    • Rated current at 5°C
      28,01 A
    • Rated current at 10°C
      27,41 A
    • Rated current at 15°C
      26,81 A
    • Rated current at 20°C
      26,21 A
    • Rated current at 25°C
      25,6 A
    • Rated current at 30°C
      25 A
    • Rated current at 35°C
      24,3 A
    • Rated current at 40°C
      23,6 A
    • Rated current at 45°C
      22,9 A
    • Rated current at 50°C
      22,2 A
    • Rated current at 55°C
      21,5 A
    • Rated current at 60°C
      20,8 A
    • Rated current at 65°C
      20,1 A
    • Rated current at 70°C
      19,4 A
    • Rated short-­cir­cuit breaking capa­city Icn under 400 V AC according to IEC 60898-1
      4,5 kA
    Archi­tec­ture
    • Type of pole
      3P
    • Curve
      C
    Capa­city
    • Number of modules
      3
    Main elec­trical attrib­utes
    • Rated short-­cir­cuit breaking capa­city Icn AC according to IEC 60898-1
      4,5 kA
    Install­a­tion, mounting
    • Nominal tight­ening torque top terminal
      2,80 - 2,80 Nm
    • Nominal tight­ening torque down terminal
      2,80 - 2,80 Nm
    • Nominal tight­ening torque
      2,80 - 2,80 Nm
    • Type of bottom connec­tion for modular devices
      bicon­nect
    • Type of top connec­tion for modular devices
      Screw terminal
    • 360° mounting posi­tion possible
      Yes
    Voltage
    • Rated oper­a­tional voltage Ue
      230 - 400 V
    • Type voltage supply
      AC
    • Rated insu­la­tion voltage Ui
      500 V
    • Rated impulse with­stand voltage Uimp
      4000 V
    Frequency
    • Frequency
      50 - 60 Hz
    Connec­tion
    • Cross-sec­tion of top and bottom terminal with screws, for rigid conductors
      1 - 35 mm²
    • Cross-sec­tion of top and bottom terminal with screws, for flex­ible conductors
      1 - 25 mm²
    • Cross-sec­tion of top terminal with screws, for flex­ible conductors
      1 - 25 mm²
    • Cross-sec­tion of top terminal with screws, for rigid conductors
      1 - 35 mm²
    • Cross-sec­tion flex­ible conductor
      1 - 25 mm²
    • Cross-sec­tion rigid conductor
      1 - 35 mm²
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    • Grid distance
      35 mm
    Use condi­tions
    • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
      2
    • Class of energy limit­a­tion I²t
      3
    • Air humidity protec­tion
      For all climates
    • Oper­ating temper­ature
      -25 - 70 °C
    Power
    • Power dissip­a­tion at IN
      9,50 W
    Connectivity
    • Top connec­tion align­ment for modular devices
      Aligned terminal
    • Down connec­tion align­ment for modular devices
      Aligned terminal
    • Type of connec­tion
      Screw terminal
    Dimen­sions
    • Height
      83 mm
    • Width
      52,50 mm
    • Depth
      70 mm
    Endur­ance
    • Elec­tric endur­ance in number of cycles
      4000

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - MCB 1P 6kA B-16A, 1 module (English)
    PDF
    67,85 MB
    REACH declaration MY325E
    PDF
    RoHS report MY325E
    PDF

    Downloads

    • Image MY325E  | Hager

      Product Image MY325E

    • Product datasheet

      Image Hager Product data sheet MY325E  | Hager

      Hager Product data sheet MY325E

      MCB 3P 4.5kA C-25A 3M

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-15  | Hager

      Declaration of conformity en-US 2026-07-15

      PDF
      255,87 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      MY250E - MCB 2P 4.5kA C-50A 2M
      MY250E
      MCB 2P 4.5kA C-50A 2M
    • 2
      MT250A - MCB 2P 6kA B-50A 2M
      MT250A
      MCB 2P 6kA B-50A 2M
    • 3
      MT106A - Single pole MCB In/A 6, B curve, pack qty 12
      MT106A
      Single pole MCB In/A 6, B curve, pack qty 12
    • 4
      NC116A - MCB 1P 10kA C-16A 1M
      NC116A
      MCB 1P 10kA C-16A 1M
    • 5
      NC110A - MCB 1P 10kA C-10A 1M
      NC110A
      MCB 1P 10kA C-10A 1M

    Product catalogue

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability

    © Hager Group