The store will not work correctly when cookies are disabled.
Location Malaysia
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Modular devices
    • Protec­tion and accessories
    • Mini­ature circuit breakers (MCB)
    • MT240A
    EAN-Nr.
    3250614507175
    Packaging
    6 Pieces
    • Mini­ature circuit breakers (MCB)

    MCB 2P 6kA B-40A 2M MT240A

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    MCB 2P 6kA B-40A 2M

    MT240A

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Elec­tric current
    • Rated current IN
      40 A
    • Rated short-­cir­cuit breaking capa­city Icn under 230 V AC according to IEC 60898-1
      6 kA
    • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 400 V AC IEC 60947-2
      6 kA
    • Rated current -15°C
      45,60 A
    • Rated current -10°C
      45 A
    • Rated current -5°C
      44,40 A
    • Rated current at 0°C
      43,80 A
    • Rated current 5°C
      43,20 A
    • Rated current 10°C
      42,60 A
    • Rated current 15°C
      42 A
    • Rated current at 20°C
      41,30 A
    • Rated current 25°C
      40,70 A
    • Rated current 30°C
      40 A
    • Rated current 35°C
      39,30 A
    • Rated current at 40°C
      38,60 A
    • Rated current at 45°C
      37,90 A
    • Rated current at 50°C
      37,20 A
    • Rated current 55°C
      36,50 A
    • Rated current 60°C
      35,70 A
    • Rated current 65°C
      35,10 A
    • Rated current 70°C
      34,30 A
    Archi­tec­ture
    • Curve
      B
    Capa­city
    • Number of modules
      2
    Main elec­trical attrib­utes
    • Rated short-­cir­cuit breaking capa­city Icn AC according to IEC 60898-1
      6 kA
    Install­a­tion, mounting
    • Nominal tight­ening torque top terminal
      2,80 - 2,80 Nm
    • Nominal tight­ening torque down terminal
      2,80 - 2,80 Nm
    • Nominal tight­ening torque
      2,80 - 2,80 Nm
    • Type of bottom connec­tion for modular devices
      bicon­nect
    • Type of top connec­tion for modular devices
      Screw terminal
    • 360° mounting posi­tion possible
      Yes
    Voltage
    • Rated oper­a­tional voltage Ue
      400 - 400 V
    • Type voltage supply
      AC
    • Rated insu­la­tion voltage Ui
      500 V
    • Rated impulse with­stand voltage Uimp
      4000 V
    Frequency
    • Frequency
      50 - 60 Hz
    Connec­tion
    • Cross-sec­tion of input and output with screws, for massive conductors
      1 - 35 mm²
    • Cross-sec­tion of input and output with screws, for flex­ible conductors
      1 - 25 mm²
    • Cross-sec­tion of input with screws, for flex­ible conductors
      1 - 25 mm²
    • Cross-sec­tion of input with screws, for massive conductors
      1 - 35 mm²
    • Cross-sec­tion flex­ible conductor
      1 - 25 mm²
    • Cross-sec­tion rigid conductor
      1 - 35 mm²
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    • Grid distance
      60 mm
    Use condi­tions
    • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
      2
    • Class of energy limit­a­tion I²t
      3
    • Air humidity protec­tion
      For all climates
    • Oper­ating temper­ature
      -25 - 70 °C
    Power
    • Power dissip­a­tion at IN
      9,60 W
    Connectivity
    • Top connec­tion align­ment for modular devices
      Aligned terminal
    • Down connec­tion align­ment for modular devices
      Aligned terminal
    • Type of connec­tion
      Screw terminal
    Dimen­sions
    • Height
      83 mm
    • Width
      35 mm
    • Depth
      70 mm

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - MCB 1P 6kA B-16A, 1 module (English)
    PDF
    67,85 MB
    REACH declaration MT240A
    PDF
    RoHS report MT240A
    PDF

    Downloads

    • Image MT240A  | Hager

      Product Image MT240A

    • Product datasheet

      Image Hager Product data sheet MT240A  | Hager

      Hager Product data sheet MT240A

      MCB 2P 6kA B-40A 2M

      PDF
    • Declaration of conformity

      Image UKCA Declaration of Conformity  | Hager

      UKCA Declaration of Conformity

      PDF
      753,40 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      NC316A - MCB 3P 10kA C-16A 3M
      NC316A
      MCB 3P 10kA C-16A 3M
    • 2
      NC263A - MCB 2P 10kA C-63A 2M
      NC263A
      MCB 2P 10kA C-63A 2M
    • 3
      MT106A - Single pole MCB In/A 6, B curve, pack qty 12
      MT106A
      Single pole MCB In/A 6, B curve, pack qty 12
    • 4
      NDN304A - MCB 3P 10kA/15kA D-4A 3M
      NDN304A
      MCB 3P 10kA/15kA D-4A 3M
    • 5
      NDN104A - MCB 1P 10kA/15kA D-4A 1M
      NDN104A
      MCB 1P 10kA/15kA D-4A 1M

    Product catalogue

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability

    © Hager Group