The store will not work correctly when cookies are disabled.
Location Malaysia
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Energy distri­bu­tion
    • Small distri­bu­tion boards up to 63 A
    • IU enclos­ures
    • IU26S
    EAN-Nr.
    3250611101147
    Packaging
    1 piece
    • IU enclos­ures

    2 Row, 26M din rail board,Surface IU26S

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    2 Row, 26M din rail board,Surface

    IU26S

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Complete your system

    Optional accessories

    • Lock system 1 products available

    Complete your system

    • Lock system
    • VZ303

      VOLTA LOOK FOR STANDARD DOOR HANDLE

      €0.00  / *

    Technical characteristics

    Connec­tion
    • Number of conduit inlets
      4
    Voltage
    • Nominal voltage
      230 - 230 V
    Install­a­tion, mounting
    • Suit­able for outdoor usage
      No
    • Mounting on
      Surface mounting
    Equip­ment
    • Number of rails
      2
    • Number of rows
      2
    • Has neutral terminal block
      Yes
    • Has earthing terminal block
      Yes
    • Has mounting plate
      No
    Capa­city
    • Number of modules
      26
    Dimen­sions
    • Height
      380 mm
    • Width
      355 mm
    • Depth
      115 mm
    • Built-in depth
      110 mm
    • Number of width units
      13
    Cover, door
    • Number of cabinet doors
      1
    • Number of locks
      0
    • Door/­cover is trans­parent
      No
    • Cabinet door type
      Single door
    Connectivity
    • Mounting type
      Screw mounting
    Mater­ials
    • Material
      Steel
    • RAL code
      9002
    • Colour
      Grey white
    Safety
    • Protec­tion class
      Isol­a­tion class I
    • Impact resist­ance IK
      IK05
    • Ingress Protec­tion (IP) class
      IP40
    • Locking type
      Without lock
    • Protec­tion class with door
      IP40

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration IU26S
    PDF

    Downloads

    • Image IU26S  | Hager

      Product Image IU26S

    • Product datasheet

      Image Hager Product data sheet IU26S  | Hager

      Hager Product data sheet IU26S

      2 Row, 26M din rail board,Surface

      PDF
    • Instruction manual

      Image Instruction manual en-GB 2023-12-19  | Hager

      Instruction manual en-GB 2023-12-19

      PDF
      8,50 MB
    • Catalogue

      Image IU enclosure catalogue MY  | Hager

      IU enclosure catalogue MY

      Catalogue en-GB 2025-08-25

      PDF
      140,96 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      IU18S - 1 row, 18M din rail board, Surface
      IU18S
      1 row, 18M din rail board, Surface
    • 2
      IU90S - 5 row, 90M din rail board, Surface
      IU90S
      5 row, 90M din rail board, Surface
    • 3
      VZ303 - VOLTA LOOK FOR STANDARD DOOR HANDLE
      VZ303
      VOLTA LOOK FOR STANDARD DOOR HANDLE
    • 4
      IU13S - 1 Row, 13M din rail board,Surface
      IU13S
      1 Row, 13M din rail board, Surface
    • 5
      IU108S - 6 row, 108M din rail board, Surface
      IU108S
      6 row, 108M din rail board, Surface

    Product catalogue

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability

    © Hager Group