The store will not work correctly when cookies are disabled.
Location Malaysia
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Main switchgear
    • Main incomers
    • Moulded case circuit breakers elec­tromech­an­ical accessories
    • HYW050H
    EAN-Nr.
    3250613138929
    Packaging
    1 piece
    • Moulded case circuit breakers elec­tromech­an­ical accessories

    Earth plate for Straight terminal extension P630 3P HYW050H

    Available soon
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Earth plate for Straight terminal extension P630 3P

    HYW050H

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Archi­tec­ture
    • Type of pole
      3P

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration HYW050H
    PDF
    RoHS report HYW050H
    PDF

    Downloads

    • Image HYW050H  | Hager

      Product Image HYW050H

    • Product datasheet

      Image Hager Product data sheet HYW050H  | Hager

      Hager Product data sheet HYW050H

      Earth plate for Straight terminal extension P630 3P

      PDF
    • Instruction manual

      Image Instruction manual International 2025-01-21  | Hager

      Instruction manual International 2025-01-21

      PDF
      10,29 MB
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-14  | Hager

      Declaration of conformity en-US 2026-07-14

      PDF
      437,81 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      HXS031H - Rotary handle on door for P160
      HXS031H
      Rotary handle on door for P160
    • 2
      HXA021H - Auxiliary contact 1NO+1NC 250V AC (x160-P160-x250-P250-x630-P630)
      HXA021H
      Auxiliary contact 1NO+1NC 250V AC (x160-P160-x250-P250-x630-P630)
    • 3
      HXA024H - Alarm contact 1NO+1NC 250V AC (x160-P160-x250-P250-x630-P630)
      HXA024H
      Alarm contact 1NO+1NC 250V AC (x160-P160-x250-P250-x630-P630)
    • 4
      HXS032H - Direct rotary handle P160 with interlocking
      HXS032H
      Direct rotary handle P160 with interlocking
    • 5
      HXA025H - Auxiliary low level 1NO+1NC 125V AC (x160-P160-x250-P250-x630-P630)
      HXA025H
      Auxiliary low level 1NO+1NC 125V AC (x160-P160-x250-P250-x630-P630)

    Product catalogue

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability

    © Hager Group