The store will not work correctly when cookies are disabled.
Location Malaysia
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Main switchgear
    • Main incomers
    • Air circuit breakers and switch discon­nectors
    • HWS2M412D1AE
    EAN-Nr.
    3250610076293
    Packaging
    1 piece
    • Air circuit breakers and switch discon­nectors

    Air Circuit Breaker HWS2 50kA 1250A 4P Drawout LSI HWS2M412D1AE

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Air Circuit Breaker HWS2 50kA 1250A 4P Drawout LSI

    HWS2M412D1AE

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Elec­tric current
    • Rated current IN
      1250 A
    • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 400 V AC IEC 60947-2
      50 kA
    • Rated service breaking capa­city Ics under 230 V AC according to IEC 60947-2
      50 kA
    • Rated service breaking capa­city Ics under 400 V AC according to IEC 60947-2
      50 kA
    Endur­ance
    • Elec­tric endur­ance in number of cycles
      8000
    • Number of mech­an­ical oper­a­tions
      12000
    Voltage
    • Rated insu­la­tion voltage Ui
      1000 V
    • Rated impulse with­stand voltage Uimp
      12 kV
    • Type voltage supply
      AC
    Resist­ance
    • Internal resist­ance
      26,3 µΩ
    Archi­tec­ture
    • Number of poles
      4
    • Number of protected poles
      4
    • Device construc­tion type
      Drawout
    • Type of pole
      4P
    Trip­ping
    • Time of response when closing
      40 ms
    Power
    • Power dissip­a­tion at IN
      135 W

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration HWS2M412D1AE
    PDF
    Hager RoHS report HWS2M412D1AE
    PDF

    Downloads

    • Image HWS2M412D1AE  | Hager

      Product Image HWS2M412D1AE

    • Product datasheet

      Image Hager Product data sheet HWS2M412D1AE  | Hager

      Hager Product data sheet HWS2M412D1AE

      Air Circuit Breaker HWS2 50kA 1250A 4P Drawout LSI

      PDF
    • Installation manual

      Image Installation manual International 2025-04-25  | Hager

      Installation manual International 2025-04-25

      PDF
      16,07 MB
    • Manual

      Image Installation and operating manual  | Hager

      Installation and operating manual

      HWS2 / HWS4 Air circuit breakers 630 A to 4000 A

      PDF
      86,00 MB
      Image Technical catalogue  | Hager

      Technical catalogue

      HWS2 / HWS4 Air circuit breakers 630 A to 4000 A

      PDF
      61,28 MB
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-15  | Hager

      Declaration of conformity en-US 2026-07-15

      PDF
      893,41 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      HWS2E310D1AE - Air Circuit Breaker HWS2 66kA 1000A 3P Drawout LSI
      HWS2E310D1AE
      Air Circuit Breaker HWS2 66kA 1000A 3P Drawout LSI
    • 2
      HWS4E332D1AE - Air Circuit Breaker HWS4 66kA 3200A 3P Drawout LSI
      HWS4E332D1AE
      Air Circuit Breaker HWS4 66kA 3200A 3P Drawout LSI
    • 3
      HWS2E410D1AE - Air Circuit Breaker HWS2 66kA 1000A 4P Drawout LSI
      HWS2E410D1AE
      Air Circuit Breaker HWS2 66kA 1000A 4P Drawout LSI
    • 4
      HWS2E308D1AE - Air Circuit Breaker HWS2 66kA 800A 3P Drawout LSI
      HWS2E308D1AE
      Air Circuit Breaker HWS2 66kA 800A 3P Drawout LSI
    • 5
      HWS2E312D1AE - Air Circuit Breaker HWS2 66kA 1250A 3P Drawout LSI
      HWS2E312D1AE
      Air Circuit Breaker HWS2 66kA 1250A 3P Drawout LSI

    Product catalogue

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability

    © Hager Group